SPRSPB0B December 2024 – April 2026 AM2752-Q1 , AM2754-Q1
PRODUCTION DATA
| SIGNAL NAME [1] | SIGNAL TYPE [2] | DESCRIPTION [3] | ANJ PIN [4] |
|---|---|---|---|
| MCASP2_ACLKR | IO | McASP Receive Bit Clock | G17 |
| MCASP2_ACLKX | IO | McASP Transmit Bit Clock | L19 |
| MCASP2_AFSR | IO | McASP Receive Frame Sync | G16 |
| MCASP2_AFSX | IO | McASP Transmit Frame Sync | K19 |
| MCASP2_AXR0 | IO | McASP Audio Transmit/Receive 0 | L17 |
| MCASP2_AXR1 | IO | McASP Audio Transmit/Receive 1 | K16 |
| MCASP2_AXR2 | IO | McASP Audio Transmit/Receive 2 | L18 |
| MCASP2_AXR3 | IO | McASP Audio Transmit/Receive 3 | K18 |
| MCASP2_AXR4 | IO | McASP Audio Transmit/Receive 4 | L16 |
| MCASP2_AXR5 | IO | McASP Audio Transmit/Receive 5 | M17 |