SPRSPB0B December 2024 – April 2026 AM2752-Q1 , AM2754-Q1
PRODUCTION DATA
Table 4-1 shows a comparison between devices, highlighting the differences.
| FEATURES | REFERENCE NAME |
AM27542 | AM27522 | AM27521 |
|---|---|---|---|---|
| WKUP_CTRL_MMR_CFG0_JTAG_USER_ID[31:13] Register bit values by device "Features" code (See Device Naming Convention for more information on device features) |
||||
| PROCESSORS AND ACCELERATORS | ||||
| Speed Grades | See Device Speed Grades | |||
| Arm Cortex-R5F in MAIN domain | R5FSS | Quad Core | Dual Core | |
| Device Management Subsystem | WKUP_R5F | Single Core | ||
| Hardware Security Module | HSM | Yes | ||
| Crypto Accelerators | Security | Yes | ||
| C7x Floating Point, Vector DSP | C7x256V DSP | Dual Core | Single Core | |
| Asynchronous Audio Sample Rate Converter | ASRC | Two | One | |
| SAFETY AND SECURITY | ||||
| AEC-Q100 Qualified | Q1 | Yes(1) | ||
| PROGRAM AND DATA STORAGE | ||||
| On-Chip Shared Memory (RAM) | OCSRAM | Up to 6MB(2) see Device Naming Convention | ||
| R5F Tightly Coupled Memory (TCM) | TCM | 256KB | ||
| PERIPHERALS | ||||
| Modular Controller Area Network Interface with Full CAN-FD | MCAN | 5 | ||
| General-Purpose I/O | GPIO | Up to 177 (up to 21 IO Retention capable) | ||
| Inter-Integrated Circuit Interface | I2C | 8(3) | ||
| Multichannel Audio Serial Port | MCASP | 5 | ||
| Multichannel Serial Peripheral Interface | MCSPI | 5 | ||
| Multi-Media Card/Secure Digital Interface | MMC/SD | 1x eMMC (8-bits) or 1x SD/SDIO (4-bits) | ||
| Flash Subsystem (FSS)(4) | OSPI/QSPI | FSS0 additionally supports OptiFlash, FOTA, and FLC | ||
| FSS1 additionally supports HyperRAM | ||||
| Gigabit Ethernet Interface | CPSW3G | 2 Ports (RGMII/RMII) | ||
| General-Purpose Timers | TIMER | 22 (16 in Main, 2 in WKUP, 4 in Security) | ||
| Enhanced Pulse-Width Modulator Module | EPWM | 3 | ||
| Enhanced Capture Module | ECAP | 6 | ||
| Universal Asynchronous Receiver and Transmitter | UART | 8(5) | ||
| USB2.0 Controller with PHY | USB 2.0 | 1 | ||
| Analog-to-Digital Converter | ADC | 1 | ||
| Media Local Bus (MOST50) | MLB | 1 | ||