SPRSPB0B December 2024 – April 2026 AM2752-Q1 , AM2754-Q1
PRODUCTION DATA
| SIGNAL NAME [1] | SIGNAL TYPE [2] | DESCRIPTION [3] | ANJ PIN [4] |
|---|---|---|---|
| MCASP0_ACLKR | IO | McASP Receive Bit Clock | R16 |
| MCASP0_ACLKX | IO | McASP Transmit Bit Clock | N19 |
| MCASP0_AFSR | IO | McASP Receive Frame Sync | T17 |
| MCASP0_AFSX | IO | McASP Transmit Frame Sync | M19 |
| MCASP0_AXR0 | IO | McASP Audio Transmit/Receive 0 | N17 |
| MCASP0_AXR1 | IO | McASP Audio Transmit/Receive 1 | M16 |
| MCASP0_AXR2 | IO | McASP Audio Transmit/Receive 2 | N18 |
| MCASP0_AXR3 | IO | McASP Audio Transmit/Receive 3 | M18 |
| MCASP0_AXR4 | IO | McASP Audio Transmit/Receive 4 | N16 |
| MCASP0_AXR5 | IO | McASP Audio Transmit/Receive 5 | P17 |
| MCASP0_AXR6 | IO | McASP Audio Transmit/Receive 6 | P18 |
| MCASP0_AXR7 | IO | McASP Audio Transmit/Receive 7 | P19 |
| MCASP0_AXR8 | IO | McASP Audio Transmit/Receive 8 | P16 |
| MCASP0_AXR9 | IO | McASP Audio Transmit/Receive 9 | R17 |
| MCASP0_AXR10 | IO | McASP Audio Transmit/Receive 10 | R18 |
| MCASP0_AXR11 | IO | McASP Audio Transmit/Receive 11 | R19 |
| MCASP0_AXR12 | IO | McASP Audio Transmit/Receive 12 | R16 |
| MCASP0_AXR13 | IO | McASP Audio Transmit/Receive 13 | T17 |
| MCASP0_AXR14 | IO | McASP Audio Transmit/Receive 14 | T18 |
| MCASP0_AXR15 | IO | McASP Audio Transmit/Receive 15 | T19 |