SPRSPB0B December 2024 – April 2026 AM2752-Q1 , AM2754-Q1
PRODUCTION DATA
| SIGNAL NAME [1] | SIGNAL TYPE [2] | DESCRIPTION [3] | ANJ PIN [4] |
|---|---|---|---|
| HYPERBUS0_CK | O | HYPERBUS Differential Clock | A14 |
| HYPERBUS0_CKn | O | HYPERBUS Differential Clock | B13 |
| HYPERBUS0_INTn | I | HYPERBUS Interrupt (active low) | A16, B19 |
| HYPERBUS0_RESETn | O | HYPERBUS Controller Reset Output (active low) | A16, C12 |
| HYPERBUS0_RESETOn | I | HYPERBUS Peripheral Reset Input (active low) | A18, D15 |
| HYPERBUS0_RWDS | IO | HYPERBUS Read Write Data Strobe | B15 |
| HYPERBUS0_WPn | O | HYPERBUS Write Protect (active low) | A16, D15 |
| HYPERBUS0_CSn0 | O | HYPERBUS Chip Select 0 (active low) | B12 |
| HYPERBUS0_CSn1 | O | HYPERBUS Chip Select 1 (active low) | C12 |
| HYPERBUS0_DQ0 | IO | HYPERBUS Data Bit 0 | A13 |
| HYPERBUS0_DQ1 | IO | HYPERBUS Data Bit 1 | D12 |
| HYPERBUS0_DQ2 | IO | HYPERBUS Data Bit 2 | D13 |
| HYPERBUS0_DQ3 | IO | HYPERBUS Data Bit 3 | C13 |
| HYPERBUS0_DQ4 | IO | HYPERBUS Data Bit 4 | A15 |
| HYPERBUS0_DQ5 | IO | HYPERBUS Data Bit 5 | C15 |
| HYPERBUS0_DQ6 | IO | HYPERBUS Data Bit 6 | B14 |
| HYPERBUS0_DQ7 | IO | HYPERBUS Data Bit 7 | C14 |