SPRSPB4C June 2024 – August 2026 TDA4APE-Q1 , TDA4VPE-Q1
PRODUCTION DATA
Section 6.10.5.11, Section 6.10.5.11.2, and Section 6.10.5.11.3 assume testing over the recommended operating conditions and electrical characteristic conditions (see Figure 6-68, Figure 6-69, and Figure 6-70).
Table 6-43 represents HyperBus timing conditions.
| PARAMETER | DESCRIPTION | MIN | MAX | UNIT | |
|---|---|---|---|---|---|
| INPUT CONDITIONS | |||||
| SRI | Input slew rate | 2 | 5 | V/ns | |
| OUTPUT CONDITIONS | |||||
| CL | Output load capacitance | 1.5 | 8 | pF | |