SPRSPB4C June 2024 – August 2026 TDA4APE-Q1 , TDA4VPE-Q1
PRODUCTION DATA
| SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | AND PIN [4] |
|---|---|---|---|
| UART0_CTSn | I | UART Clear to Send (active low) | F30, G31 |
| UART0_DCDn | I | UART Data Carrier Detect (active low) | T29 |
| UART0_DSRn | I | UART Data Set Ready (active low) | T31 |
| UART0_DTRn | O | UART Data Terminal Ready (active low) | T32 |
| UART0_RIn | I | UART Ring Indicator | R33 |
| UART0_RTSn | O | UART Request to Send (active low) | D33, J31, Y32 |
| UART0_RXD | I | UART Receive Data | N32 |
| UART0_TXD | O | UART Transmit Data | H29 |