SPRSPB4C June 2024 – August 2026 TDA4APE-Q1 , TDA4VPE-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| Analog Input | ||||||
| VMCU_ADC0/1_AIN[7:0] | Full-scale Input Range | VSS | VDDA_ADC0/1 | V | ||
| DNL | Differential Non-Linearity | -1 | 0.5 | 4 | LSB | |
| INL | Integral Non-Linearity | ±1 | ±4 | LSB | ||
| LSBGAIN-ERROR | Gain Error | ±2 | LSB | |||
| LSBOFFSET-ERROR | Offset Error | ±2 | LSB | |||
| CIN | Input Sampling Capacitance | 5.5 | pF | |||
| SNR | Signal-to-Noise Ratio | Input Signal: 200 kHz sine wave at -0.5 dB Full Scale | 70 | dB | ||
| THD | Total Harmonic Distortion | Input Signal: 200 kHz sine wave at -0.5 dB Full Scale | 73 | dB | ||
| SFDR | Spurious Free Dynamic Range | Input Signal: 200 kHz sine wave at -0.5 dB Full Scale | 76 | dB | ||
| SNR(PLUS) | Signal-to-Noise Plus Distortion | Input Signal: 200 kHz sine wave at -0.5 dB Full Scale | 69 | dB | ||
| RMCU_ADC0/1_AIN[0:7] | Input Impedance of MCU_ADC0/1_AIN[7:0] | f = input frequency | [1/((65.97 × 10–-12) × fSMPL_CLK)] | Ω | ||
| IIN | Input Leakage | MCU_ADC0/1_AIN[7:0] = VSS | -10 | μA | ||
| MCU_ADC0/1_AIN[7:0] = VDDA_ADC0/1 | 24 | μA | ||||
| Sampling Dynamics | ||||||
| FSMPL_CLK | SMPL_CLK Frequency | 60 | MHz | |||
| tC | Conversion Time | 13 | ADC0/1 SMPL_CLK Cycles | |||
| tACQ | Acquisition time | 2 | 257 | ADC0/1 SMPL_CLK Cycles | ||
| TR | Sampling Rate | ADC0/1 SMPL_CLK = 60 MHz | 4 | MSPS | ||
| CCISO | Channel to Channel Isolation | 100 | dB | |||
| General Purpose Input Mode(1) | ||||||
| VIL | Input low-level threshold | 0.35 × VDDA_ADC0/1 | V | |||
| VILSS | Input high-level threshold steady state | 0.35 × VDDA_ADC0/1 | V | |||
| VIH | Input high-level threshold | 0.65 × VDDA_ADC0/1 | V | |||
| VIHSS | Input high-level threshold steady state | 0.65 × VDDA_ADC0/1 | V | |||
| VHYS | Input Hysteresis Voltage | 200 | mV | |||
| IIN | Input Leakage Current | VI = 1.8 V or 0 V | 6 | µA | ||