SPRSPB4C June 2024 – August 2026 TDA4APE-Q1 , TDA4VPE-Q1
PRODUCTION DATA
Table 6-79, Figure 6-91, Table 6-80, and Figure 6-92 present timing requirements and switching characteristics for MMC1 – UHS-I SDR25 Mode.
| NO. | MIN | MAX | UNIT | ||
|---|---|---|---|---|---|
| SDR251 | tsu(cmdV-clkH) | Setup time, MMC[x]_CMD valid before MMC[x]_CLK rising edge | 2.1 | ns | |
| SDR252 | th(clkH-cmdV) | Hold time, MMC[x]_CMD valid after MMC[x]_CLK rising edge | 1.67 | ns | |
| SDR253 | tsu(dV-clkH) | Setup time, MMC[x]_DAT[3:0] valid before MMC[x]_CLK rising edge | 2.1 | ns | |
| SDR254 | th(clkH-dV) | Hold time, MMC[x]_DAT[3:0] valid after MMC[x]_CLK rising edge | 1.67 | ns | |
Figure 6-95 MMC1 – UHS-I SDR25 –
Receive Mode| NO. | PARAMETER | MIN | MAX | UNIT | |
|---|---|---|---|---|---|
| fop(clk) | Operating frequency, MMC[x]_CLK | 50 | MHz | ||
| SDR255 | tc(clk) | Cycle time, MMC[x]_CLK | 20 | ns | |
| SDR256 | tw(clkH) | Pulse duration, MMC[x]_CLK high | 9.2 | ns | |
| SDR257 | tw(clkL) | Pulse duration, MMC[x]_CLK low | 9.2 | ns | |
| SDR258 | td(clkH-cmdV) | Delay time, MMC[x]_CLK rising edge to MMC[x]_CMD transition | 2.4 | 9.37 | ns |
| SDR259 | td(clkH-dV) | Delay time, MMC[x]_CLK rising edge to MMC[x]_DAT[3:0] transition | 2.4 | 9.37 | ns |
Figure 6-96 MMC1 – UHS-I SDR25 –
Transmit Mode