SPRSPB4C June 2024 – August 2026 TDA4APE-Q1 , TDA4VPE-Q1
PRODUCTION DATA
| SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | AND PIN [4] |
|---|---|---|---|
| MCU_HYPERBUS0_CK | O | Hyperbus Differential Clock (positive) | D8 |
| MCU_HYPERBUS0_CKn | O | Hyperbus Differential Clock (negative) | D10 |
| MCU_HYPERBUS0_INTn | I | Hyperbus Interrupt (active low) | B9, E11 |
| MCU_HYPERBUS0_RESETn | O | Hyperbus Reset (active low) Output | F11 |
| MCU_HYPERBUS0_RESETOn | I | Hyperbus Reset Status Indicator (active low) from Hyperbus Memory | B10, F10 |
| MCU_HYPERBUS0_RWDS | IO | Hyperbus Read-Write Data Strobe | C10 |
| MCU_HYPERBUS0_WPn | O | Hyperbus Write Protect (Not in use) | A9, E11, F10 |
| MCU_HYPERBUS0_CSn0 | O | Hyperbus Chip Select 0 | F12 |
| MCU_HYPERBUS0_CSn1 | O | Hyperbus Chip Select 1 | A9, F10 |
| MCU_HYPERBUS0_DQ0 | IO | Hyperbus Data 0 | E10 |
| MCU_HYPERBUS0_DQ1 | IO | Hyperbus Data 1 | F9 |
| MCU_HYPERBUS0_DQ2 | IO | Hyperbus Data 2 | E9 |
| MCU_HYPERBUS0_DQ3 | IO | Hyperbus Data 3 | D11 |
| MCU_HYPERBUS0_DQ4 | IO | Hyperbus Data 4 | D9 |
| MCU_HYPERBUS0_DQ5 | IO | Hyperbus Data 5 | C9 |
| MCU_HYPERBUS0_DQ6 | IO | Hyperbus Data 6 | C7 |
| MCU_HYPERBUS0_DQ7 | IO | Hyperbus Data 7 | C8 |