SPRSPC5 May 2026 TMS320F28P551SG
PRODUCTION DATA
The FSI transmitter module handles the framing of data, CRC generation, signal generation of TXCLK, TXD0, and TXD1, as well as interrupt generation. The operation of the transmitter core is controlled and configured through programmable control registers. The transmitter control registers let the CPU (or the CLA) program, control, and monitor the operation of the FSI transmitter. The transmit data buffer is accessible by the CPU, CLA, and the DMA.
The transmitter has the following features:
Figure 6-79 shows the FSITX CPU interface. Figure 6-80 shows the high-level block diagram of the FSITX. Not all data paths and internal connections are shown. This diagram provides a high-level overview of the internal modules present in the FSITX.
Figure 6-80 FSITX Block Diagram