SPRT843 October   2026 TLV709 , TPS7A16A , TPS7A24 , TPS7A26 , TPS7A43 , TPS7E71 , TPS7E72 , TPS7E81 , TPS7E82

 

  1.   1
  2. 1Introduction
  3. 2Adjustable Feedback Voltage
  4. 3Power Good
  5. 4Enable Logic
  6. 5Package Selection
  7. 6Controlled IQ In Dropout
  8. 7Transient Performance
  9. 8Summary

Introduction

Modern low IQ LDOs are designed to minimize power consumption by minimizing the quiescent current consumed, especially under light-load or no-load conditions. This focus on ultra-low IQ enables more efficient power management and simplifies system design for products that are mostly operated in standby or idle state where power consumption must be minimized to maximize battery life (Figure 1).

Texas Instruments (TI) offers a broad range of low IQ LDOs (Table 1) designed for multiple input voltage ranges and output current requirements to accommodate different system needs.

Table 1 Low ‑ IQ LDOs Voltage versus Current
LiPo Battery Pack Voltage(1)IOUT < 300mA300mA ≤ IOUT ≤ 500mA

VIN > 60V

(VIN > 14s)

TPS7A43-

40V < VIN ≤ 60V

(9s < VIN ≤ 14s)

TPS7A16A-

30V < VIN ≤ 40V

(7s < VIN ≤ 9s)

TPS7E81TPS7E82

18V < VIN ≤ 30V

(4s < VIN ≤ 7s)

TLV709TPS7E72

7V ≤ VIN ≤ 18V

(1s < VIN ≤ 4s)

TPS7A24TPS7A26

VIN < 7V

(VIN = 1s)

TPS7A02TPS7A11
Xs = 3.7V times X number of cells in series
 TPS7E82 Being Powered by a Multicell BatteryFigure 1 TPS7E82 Being Powered by a Multicell Battery
Table 2 highlights TI’s latest top low IQ LDOs sorted by maximum input voltage and provides the electrical specifications many low IQ system designers use to select devices.
Table 2 Low IQ LDOs Electrical Specifications
DeviceInput Voltage (Max)Output Current (Max)Quiescent Current (IQ)

Shutdown Current

(ISHUTDOWN)(2)

Accuracy(3)Packages AvailablePackage Dimensions(1)

Thermal Resistance

(RθJA)

TPS7A4385V50mA5.5µA710nA±0.75%HVSSOP3mm × 4.9mm53.7ºC/W
TPS7A16A60V100mA5µA590nA±2%HVSSOP3mm × 4.9mm52.5ºC/W
TPS7E8240V300mA2.8µA450nA±1.2%SOT-232.9mm × 2.8mm190.9ºC/W
WSON2mm × 2mm90.2ºC/W
TPS7E8140V150mA2.8µA450nA±1.2%SOT-232.9mm × 2.8mm190.9ºC/W
WSON2mm × 2mm90.2ºC/W
TPS7E7230V300mA2.8µA450nA±1.2%SOT-232.9mm × 2.8mm190.9ºC/W
WSON2mm × 2mm90.2ºC/W
TLV70930V150mA3.2µA-±4%SOT-894.5mm × 4.095mm72.5ºC/W
SOT-232.9mm × 2.8mm195.7ºC/W
TPS7A2618V500mA2µA325nA±1%WSON2mm × 2mm73.3ºC/W
TPS7A2418V200mA2µA325nA±1.25%SOT-232.9mm × 2.8mm167.8ºC/W
TPS7A026V200mA25nA3nA±1%DSBGA0.637mm × 0.637mm201.1ºC/W
SOT-232.9mm × 2.8mm181.9ºC/W
X2SON1mm × 1mm179.1ºC/W
TPS7A113.3V500mA6µA70nA (4)±1.5%DSBGA1.13mm × 0.78mm169.4ºC/W
WSON2mm × 2mm77.3ºC/W
Package dimensions (length × width) is a nominal value and includes pins, where applicable.
Typical values measured at 25°C.
Across line, load, and temperature.
Includes input and bias current.
Table 3 Low IQ LDO Feature Comparison
TPS7A43TPS7E82TPS7E81TPS7E72TLV709TPS7A26TPS7A24TPS7A16ATPS7A02TPS7A11
Adjustable Version Available✓✓✓✓✓✓✓✓
Enable Logic✓✓✓✓✓✓✓✓✓
Internal Enable Pull Up or Pull DownPull UpPull UpPull UpPull UpPull Down
Power Good✓✓✓
Operational Junction Temperature (TJ) up to 150 °C✓✓✓

Transient

Performance(1)

★★★★★★★★★★★★★★★★★★★★★★★★★★
Rank is based on what TI considers high performance (1 ★ lowest – 5 ★ highest). Rank is determined by comparative load step response and includes line and load transients.