SPRUI76B March   2017  – June 2022

 

  1.   Delfino TMS320F28379D controlCARD R1.3
  2.   Trademarks
  3. 1Introduction
  4. 2Errata
    1. 2.1 Warnings/Notes/Errata
    2. 2.2 Warnings About Specific controlCARD Revisions
  5. 3Getting Familiar With the controlCARD
    1. 3.1 F28379D controlCARD Features
    2. 3.2 Assumed Operating Conditions
    3. 3.3 Using the controlCARD
    4. 3.4 Experimentation Software
  6. 4Special Notes on Connectivity
    1. 4.1 xds100v2 Emulator and SCI/UART Connectivity
    2. 4.2 External Connector – J9
    3. 4.3 Evaluation of the Analog-to-Digital Converters (ADCs)
  7. 5Hardware References
  8. 6References
  9. 7Revision History

Experimentation Software

Code Composer Studio (CCS) Integrated Development Environment (IDE) is recommended for developing and debugging software for the C2000 series of MCUs. CCS is free to download and use with the controlCARD.

C2000Ware contains a full suite of example software designed to work with the F28379D controlCARD. This software package includes many example projects that allow the user to experiment with the ADC, PWM, and other C2000 peripherals.

Support files for both register-level and driver-level programming are included with C2000Ware:

  • Register header files are located at: \ti\c2000\C2000Ware_XXXX\device_support\f2837xd\examples

  • Driverlib programming examples are located at: \ti\c2000\C2000Ware_XXXX\driverlib\f2837xd\examples

For users new to C2000’s F2837x series of devices and CCS, TI’s C2000 Academy provides several easy-to follow training modules and hands-on lab exercises to help users get started quickly.