SPRUIL2A February 2019 – September 2019 OMAP-L132 , OMAP-L138 , TMS320C6742 , TMS320C6746 , TMS320C6748
There are seven LEDs on the board which function, as described in Table 8.
| LED | Signal | Lit when... |
|---|---|---|
| D1 | 5V_IN | 5 V is applied to J1 |
| D2 | VOLT_ERR | Input voltage is > 5.8 V |
| D3 | VCC_5VD_IN | Board is powered from either J1 or USB |
| D4 | GPIO6[13] | Signal is high |
| D5 | GPIO6[12] | Signal is high |
| D6 | GPIO2[12] | Signal is high |
| D7 | GPIO0[9] | Signal is high |