SPRUIV4C May   2020  – December 2023

 

  1.   1
  2.   Read This First
    1.     About This Manual
    2.     Related Documentation
    3.     Trademarks
  3. 2Introduction
    1. 2.1 C7000 Digital Signal Processor CPU Architecture Overview
    2. 2.2 C7000 Split Datapath and Functional Units
  4. 3C7000 C/C++ Compiler Options
    1. 3.1 Overview
    2. 3.2 Selecting Compiler Options for Performance
    3. 3.3 Understanding Compiler Optimization
      1. 3.3.1 Software Pipelining
      2. 3.3.2 Vectorization and Vector Predication
      3. 3.3.3 Automatic Use of Streaming Engine and Streaming Address Generator
      4. 3.3.4 Loop Collapsing and Loop Coalescing
      5. 3.3.5 Automatic Inlining
      6. 3.3.6 If Conversion
  5. 4Basic Code Optimization
    1. 4.1  Signed Types for Iteration Counters and Limits
    2. 4.2  Floating-Point Division
    3. 4.3  Loop-Carried Dependencies and the Restrict Keyword
      1. 4.3.1 Loop-Carried Dependencies
      2. 4.3.2 The Restrict Keyword
      3. 4.3.3 Run-Time Alias Disambiguation
    4. 4.4  Function Calls and Inlining
    5. 4.5  MUST_ITERATE and PROB_ITERATE Pragmas and Attributes
    6. 4.6  If Statements and Nested If Statements
    7. 4.7  Intrinsics
    8. 4.8  Vector Types
    9. 4.9  C++ Features to Use and Avoid
    10. 4.10 Streaming Engine
    11. 4.11 Streaming Address Generator
    12. 4.12 Optimized Libraries
    13. 4.13 Memory Optimizations
  6. 5Understanding the Assembly Comment Blocks
    1. 5.1 Software Pipelining Processing Stages
    2. 5.2 Software Pipeline Information Comment Block
      1. 5.2.1 Loop and Iteration Count Information
      2. 5.2.2 Dependency and Resource Bounds
      3. 5.2.3 Initiation Interval (ii) and Iterations
      4. 5.2.4 Constant Extensions
      5. 5.2.5 Resources Used and Register Tables
      6. 5.2.6 Stage Collapsing
      7. 5.2.7 Memory Bank Conflicts
      8. 5.2.8 Loop Duration Formula
    3. 5.3 Single Scheduled Iteration Comment Block
    4. 5.4 Identifying Pipeline Failures and Performance Issues
      1. 5.4.1 Issues that Prevent a Loop from Being Software Pipelined
      2. 5.4.2 Software Pipeline Failure Messages
      3. 5.4.3 Performance Issues
  7. 6Revision History

Loop Duration Formula

The compiler also emits a formula for the number of cycles it will take to execute the software pipelined loop in question. Because the compiler often schedules the prolog and/or epilog in parallel with some of the other code surrounding the loop, this formula is not precise when trying to compute the expected number of cycles for an entire function.

;*      Total cycles (est.)         : 13 + iteration_cnt * 4