SPRUIY2A November 2024 – March 2025 F29H850DM , F29H850TU , F29H859TU-Q1 , F29P329SM-Q1 , F29P589DM-Q1 , F29P589DU-Q1
The PIPE module provides external interrupt aggregation and arbitration for the RTINT and INT lines. This allows for many signals to be categorized as real-time interrupts (RTINT) or low-priority interrupts (INT), and then prioritized before passing to the CPUs RTINT or INT interrupt line.
The PIPE effectively multiplexes the single RTINT CPU interrupt line to be able to receive from multiple incoming RTINT interrupts in the appropriate order.
The module allows for enabling and disabling of RTINT signals before the signals reach the RTINT line of the CPU. The module also allows nesting capability amongst other interrupts categorized as RTINT. See the F29H85x and F29P58x Real-Time Microcontrollers Technical Reference Manual for details on the PIPE module features.