SPRUIY2A November 2024 – March 2025 F29H850TU , F29H859TU-Q1
The System event counter module consists of many identical counter units. The number of units available is device specific. These units can be used for various types of system scenarios like:
This module is accessible both by the debugger and the application software. The access to application software enables the use of the debug and profiling abilities even in the absence of the debugger. This is essential in many real-time systems since it is not always possible to connect a debugger and perform intrusive debug. Under such situations, the user code sets up and controls these modules and is still able to debug and profile the system without disturbing the end application.