SPRUIY2A November   2024  â€“ March 2025 F29H850DM , F29H850TU , F29H859TU-Q1 , F29P329SM-Q1

 

  1.   1
  2.   Read This First
    1.     About This Manual
    2.     Related Documentation from Texas Instruments
    3.     Glossary
    4.     Support Resources
    5.     Trademarks
  3. 1Architecture Overview
    1. 1.1 Introduction to the CPU
    2. 1.2 Data Type
    3. 1.3 C29x CPU System Architecture
      1. 1.3.1 Emulation Logic
      2. 1.3.2 CPU Interface Buses
    4. 1.4 Memory Map
  4. 2Central Processing Unit (CPU)
    1. 2.1 C29x CPU Architecture
      1. 2.1.1 Features
      2. 2.1.2 Block Diagram
    2. 2.2 CPU Registers
      1. 2.2.1 Addressing Registers (Ax/XAx)
      2. 2.2.2 Fixed-Point Registers (Dx/XDx)
      3. 2.2.3 Floating-Point Register (Mx/XMx)
      4. 2.2.4 Program Counter (PC)
      5. 2.2.5 Return Program Counter (RPC)
      6. 2.2.6 Status Registers
        1. 2.2.6.1 Interrupt Status Register (ISTS)
        2. 2.2.6.2 Decode Phase Status Register (DSTS)
        3. 2.2.6.3 Execute Phase Status Register (ESTS)
    3. 2.3 Instruction Packing
      1. 2.3.1 Standalone Instructions and Restrictions
      2. 2.3.2 Instruction Timeout
    4. 2.4 Stacks
      1. 2.4.1 Software Stack
      2. 2.4.2 Protected Call Stack
      3. 2.4.3 Real Time Interrupt / NMI Stack
  5. 3Interrupts
    1. 3.1 CPU Interrupts Architecture Block Diagram
    2. 3.2 RESET, NMI, RTINT, and INT
      1. 3.2.1 RESET (CPU reset)
        1. 3.2.1.1 Required Instructions (RESET)
      2. 3.2.2 NMI (Non-Maskable Interrupt)
        1. 3.2.2.1 Blocking and Masking (NMI)
        2. 3.2.2.2 Signal Propagation (NMI)
        3. 3.2.2.3 Stack (NMI)
        4. 3.2.2.4 Required Instructions (NMI)
      3. 3.2.3 RTINT (Real-Time Interrupt)
        1. 3.2.3.1 Blocking and Masking (RTINT)
        2. 3.2.3.2 Signal Propagation (RTINT)
        3. 3.2.3.3 Stack (RTINT)
        4. 3.2.3.4 Required Instructions (RTINT)
      4. 3.2.4 INT (Low-Priority Interrupt)
        1. 3.2.4.1 Blocking and Masking (INT)
        2. 3.2.4.2 Signal Propagation (INT)
        3. 3.2.4.3 Stack (INT)
    3. 3.3 Conditions Blocking Interrupts
      1. 3.3.1 ATOMIC Counter
    4. 3.4 CPU Interrupt Control Registers
      1. 3.4.1 Interrupt Status Register (ISTS)
      2. 3.4.2 Decode Phase Status Register (DSTS)
      3. 3.4.3 Interrupt-Related Stack Registers
    5. 3.5 Interrupt Nesting
      1. 3.5.1 Interrupt Nesting Example Diagram
    6. 3.6 Security
      1. 3.6.1 Overview
      2. 3.6.2 LINK
      3. 3.6.3 STACK
      4. 3.6.4 ZONE
  6. 4Addressing Modes
    1. 4.1 Addressing Modes Overview
      1. 4.1.1 Documentation and Implementation
      2. 4.1.2 List of Addressing Mode Types
        1. 4.1.2.1 Additional Types of Addressing
      3. 4.1.3 Addressing Modes Summarized
    2. 4.2 Addressing Mode Fields
      1. 4.2.1 ADDR1 Field
      2. 4.2.2 ADDR2 Field
      3. 4.2.3 ADDR3 Field
      4. 4.2.4 DIRM Field
      5. 4.2.5 Additional Fields
    3. 4.3 Alignment and Pipeline Considerations
      1. 4.3.1 Alignment
      2. 4.3.2 Pipeline Considerations
    4. 4.4 Types of Addressing Modes
      1. 4.4.1 Direct Addressing
      2. 4.4.2 Pointer Addressing
        1. 4.4.2.1 Pointer Addressing with #Immediate Offset
        2. 4.4.2.2 Pointer Addressing with Pointer Offset
        3. 4.4.2.3 Pointer Addressing with #Immediate Increment/Decrement
        4. 4.4.2.4 Pointer Addressing with Pointer Increment/Decrement
      3. 4.4.3 Stack Addressing
        1. 4.4.3.1 Allocating and De-allocating Stack Space
      4. 4.4.4 Circular Addressing Instruction
      5. 4.4.5 Bit Reversed Addressing Instruction
  7. 5Safety and Security Unit (SSU)
    1. 5.1 SSU Overview
    2. 5.2 Links and Task Isolation
    3. 5.3 Sharing Data Outside Task Isolation Boundary
    4. 5.4 Protected Call and Return
  8. 6Emulation
    1. 6.1 Overview of Emulation Features
    2. 6.2 Debug Terminology
    3. 6.3 Debug Interface
    4. 6.4 Execution Control Mode
    5. 6.5 Breakpoints, Watchpoints, and Counters
      1. 6.5.1 Software Breakpoint
      2. 6.5.2 Hardware Debugging Resources
        1. 6.5.2.1 Hardware Breakpoint
        2. 6.5.2.2 Hardware Watchpoint
        3. 6.5.2.3 Benchmark Counters
      3. 6.5.3 PC Trace
  9. 7Revision History

Features

Following is the list of C29x CPU major features:

  • Ease of use:
    • Byte addressable CPU.
    • Linear and unified memory map with 4GB address range.
    • Fully Protected Pipeline: 9 stage pipeline that prevents writes and reads from same location from occurring out of order.
    • Deterministic execution and maximum performance without cached memories.
  • Improved parallelism:
    • Execute from 1 to 8 instructions in parallel.
    • Execute fixed-point, floating-point, and addressing operations in parallel.
    • Multiple parallel functional units.
    • Specialized operations to minimize discontinuities and accelerate decision making code (for example, if-then-else statements and switch statements).
    • Specialized operations targeting real-time control (for example, trigonometric operations and multiphase vector translation operations).
  • Improved bus throughput:
    • Capable of fetching up to 128-bit instruction packet every cycle.
    • Capable of performing 8/16/32/64-bit dual reads and single writes per cycle.
    • Improved addressing modes reduce overhead in accessing memory and peripheral resources.
    • Improved pipeline allows for additional 0-wait memory to be accessible to CPU for maximum performance.
  • Code efficiency:
    • Supports variable length instruction set (16-bit, 32-bit, and 48-bit instructions).
    • Rich instruction set optimizes the most common operations in smallest instructions.
  • ASIL-D safety capability with code isolation in hardware:
    • Lock step core capable of independent execution in split-lock mode (acting as a separate core) or lock step execution (for redundancy).
    • Integrated ECC logic
    • Integrated memory management (MPU) and protection mechanisms in hardware to maximize MIPS.
    • Separate code threads are fully isolated and protected (including software stacks).
  • Multi-zone security in hardware:
    • Run time content protection and IP protection of code.
    • Individual passwords for each zone to control access.
  • Enhanced debug and trace capabilities:
    • Specialized data logging and code flow trace instructions.
    • Trace data capable of being logged in on-chip RAM or exported through serial communication peripherals.