SPRUIY3 February 2023 TMS320F2800133 , TMS320F2800135 , TMS320F2800137 , TMS320F2800152-Q1 , TMS320F2800153-Q1 , TMS320F2800154-Q1 , TMS320F2800155 , TMS320F2800155-Q1 , TMS320F2800156-Q1 , TMS320F2800157 , TMS320F2800157-Q1 , TMS320F280021 , TMS320F280021-Q1 , TMS320F280023 , TMS320F280023-Q1 , TMS320F280023C , TMS320F280025 , TMS320F280025-Q1 , TMS320F280025C , TMS320F280025C-Q1
This section outlines the analog differences between F280013x, F280015x and F28002x. The GPDAC is not present on the F28002x and the analog mux table is remapped.
| Category | F28002x | F2800157, F2800155, F2800153 | F2800156, F2800154, F2800152 | F2800137, F2800135, F2800135V, F2800133 | F2800132 | Notes | |
|---|---|---|---|---|---|---|---|
| ADC 1 | |||||||
| Number | 2 (ADCA, ADCC) | ||||||
| AIO (analog with digital inputs) | Minimum Sample window duration (With 50 Ω or less Rs) | 75 ns | 75 ns | 80 ns | 75 ns | 80 ns | |
| AGPIO (analog with digital inputs and outputs) | Minimum Sample window duration (With 50 Ω or less Rs) | - | 91.6 ns | 90 ns | 91.6 ns | 90 ns | |
| Typical ADCCLK Frequency | 50 MHz | 60 MHz | 50 MHz | 60 MHz | 50 MHz | ||
| Typical SYSCLK Frequency | 100 MHz | 120 MHz | 100 MHz | 120 MHz | 100 MHz | ||
| ADCSOCxCTL.CHSEL | 4 bits (select chan 0 to 15) | 5 bits (select chan 0 to 19) | |||||
| CMPSS 1 | |||||||
| Number (each CMPSS has two comparators) |
4 (CMPSS1 to
CMPSS4) (with two internal dynamic DACs and single ramp generator) |
1
(CMPSS1) (with two internal dynamic DACs and dual ramp generators) |
- | 1 (CMPSS1) (with two internal dynamic DACs and single ramp generator) |
|||
| CMPSS DAC Buffered Output | - | 1 (mutually exclusive with using CMPSS for compare) | - | 1 (mutually exclusive with using CMPSS for compare) | |||
| Registers | CTRIPxFILCLKCTL.CLKPRESCALE[9..0] | CTRIPxFILCLKCTL.CLKPRESCALE[15..0] | CMPSS filter prescaling size increased on F280013x | ||||
| COMPDACCTL | COMPDACHCTL | Register name change | |||||
| - | COMPDACHCTL2 | - | Added register to support ramp generator cross trigger configuration. | ||||
| COMPDACCTL.Reserved[13] | COMPDACHCTL.RAMPDIR[13] | COMPDACHCTL.Reserved[13] | Added bit to support direction selection for ramp generator in F280015x. | ||||
| RAMPMAXREFA | RAMPHREFA | Register name change | |||||
| RAMMAXREFS | RAMPHREFS | Register name change | |||||
| REMPDECVALA | RAMPHSTEPVALA | Register name change | |||||
| REMPDECVALS | RAMPHSTEPVALS | Register name change | |||||
| RAMPSTS | RAMPHSTS | Register name change | |||||
| RAMPDLYA | RAMPHDLYA | Register name change | |||||
| RAMPDLYS | RAMPHDLYS | Register name change | |||||
| CTRIPLFILCTL | CTRIPLFILCTL - Field Changes | CTRIPLFILCTL - Field Changes | All three devices have additions and changes to fields within this register. For more details, see the device-specific TRMs. | ||||
| CTRIPLFILCLKCTL | CTRIPLFILCLKCTL - Field Changes | F280015x and F280013x have increased prescaler range | |||||
| CTRIPHFILCTL | CTRIPHFILCTL - Field Changes | CTRIPHFILCTL - Field Changes | All three devices have additions and changes to fields within this register. For more details, see the device-specific TRMs. | ||||
| CTRIPHFILCLKCTL | CTRIPHFILCLKCTL - Field Changes | F280015x and F280013x have increased prescaler range | |||||
| - | COMPDACLCTL | - | Register and functionality added to support dual ramp generators | ||||
| - | RAMPLREFA | - | Register and functionality added to support dual ramp generators | ||||
| - | RAMPLREFS | - | Register and functionality added to support dual ramp generators | ||||
| - | RAMPLSTEPVALA | - | Register and functionality added to support dual ramp generators | ||||
| - | RAMPLSTEPVALS | - | Register and functionality added to support dual ramp generators | ||||
| - | RAMPLSTS | - | Register and functionality added to support dual ramp generators | ||||
| - | RAMPLDLYA | - | Register and functionality added to support dual ramp generators | ||||
| - | RAMPLDLYS | - | Register and functionality added to support dual ramp generators | ||||
| - | CTRIPLFILCLKCTL2 | - | Register and functionality added to support digital filtering. For more details, see the device-specific TRMs. | ||||
| - | CTRIPHFILCLKCTL2 | - | Register and functionality added to support digital filtering. For more details, see the device-specific TRMs. | ||||
| Other | CMPx_HP has 5 mux input options | CMPx_HP has 6 mux input options | |||||
| CMPSS_LITE 1 | |||||||
| Number (each CMPSS_LITE has two comparators) |
- | 3 (CMPSS_LITE2, CMPSS_LITE3, CMPSS_LITE4)
(with two internal static DAC) |
|||||
| Registers | - | COMPDACHCTL.RAMPDIR[13] | COMPDACHCTL.Reserved[13] | Added bit to support direction selection for ramp generator in F280015x. | |||
| - | CTRIPLFILCTL - Field Changes | CTRIPLFILCTL - Field Changes | F280013x and F280015x devices have additions and changes to fields within this register. For more details, see the device-specific TRMs. | ||||
| - | CTRIPHFILCTL - Field Changes | CTRIPHFILCTL - Field Changes | F280013x and F280015x devices have additions and changes to fields within this register. For more details, see the device-specific TRMs. | ||||
| - | COMPDACLCTL | - | Register and functionality added to support dual ramp generators | ||||
| - | CTRIPLFILCLKCTL2 | - | Register and functionality added to support digital filtering. For more details, see the device-specific TRMs. | ||||
| - | CTRIPHFILCLKCTL2 | - | Register and functionality added to support digital filtering. For more details, see the device-specific TRMs. | ||||
| Temp Sensor | |||||||
| Number | 1 - (in ADCC ch 12) | ||||||