There are three I2C interfaces used in SK
EVM board.
- SoC_I2C0 Interface: SoC I2C [0] is
connected to Board ID EEPROM, one PMIC and R-Pi Expansion Header. I2C0 interface is used
by the software to identify the EVM through the Board ID memory device AT24C512C-MAHM-T
512Kb serial EEPROM configured to respond to addresses 0x51. I2C0 interface on the SKEVM
is also used by the software to configure and control one PMIC device. I2C0 also connected
to the Ra-Pi expansion Header.
- SOC I2C (1) Interface: SoC I2C [1] is connected to 8-Bit LED Driver, 8Bit GPIO Expander,
Temperature Sensors and Test Automation Header.
- SOC I2C (2) Interface: Connected I2C [2] from SoC to the Ra-Pi Expansion Header.
Figure 2-27 depicts the I2C
tree.