SPRUJ32 October   2022

 

  1.   C2000 F280013x Series LaunchPad Development Kit
  2.   Trademarks
  3. 1Board Overview
    1. 1.1 Kit Contents
    2. 1.2 Features
    3. 1.3 Specifications
      1. 1.3.1 External Power Supply or Accessory Requirements
    4. 1.4 Using the F280013x LaunchPad™
    5. 1.5 BoosterPack™ Plug-in Modules
    6. 1.6 Hardware Revisions
      1. 1.6.1 Revision A
  4. 2Software Development
    1. 2.1 Software Tools and Packages
    2. 2.2 F280013x LaunchPad™ Demo Program
    3. 2.3 Programming and Running Other Software on the F280013x LaunchPad™
  5. 3Hardware Description
    1. 3.1 Functional Description and Connections
      1. 3.1.1 Microcontroller
      2. 3.1.2 Power Domains
      3. 3.1.3 LEDs
      4. 3.1.4 Encoder Connectors
      5. 3.1.5 CAN
      6. 3.1.6 Boot Modes
      7. 3.1.7 BoosterPack™ Sites
      8. 3.1.8 Analog Voltage Reference Header
      9. 3.1.9 Other Headers and Jumpers
        1. 3.1.9.1 USB Isolation Block
        2. 3.1.9.2 BoosterPack™ Site 2 Power Isolation
        3. 3.1.9.3 Alternate Power
    2. 3.2 Debug Interface
      1. 3.2.1 XDS110 Debug Probe
      2. 3.2.2 XDS110 Output
      3. 3.2.3 Virtual COM Port
    3. 3.3 Alternate Routing
      1. 3.3.1 Overview
      2. 3.3.2 UART Routing
      3. 3.3.3 EQEP Routing
      4. 3.3.4 CAN Routing
      5. 3.3.5 SPI Routing
      6. 3.3.6 X1/X2 Routing
      7. 3.3.7 PWM DAC
  6. 4Board Design
    1. 4.1 Schematic
    2. 4.2 PCB Layout
    3. 4.3 BOM
    4. 4.4 LAUNCHXL-F2800137 Board Dimensions
  7. 5Frequently Asked Questions (FAQs)
  8. 6References
    1. 6.1 Reference Documents
    2. 6.2 Other TI Components Used in This Design
  9. 7Revision History

Using the F280013x LaunchPad™

The recommended steps for using the F280013x LaunchPad are:

  1. Follow the instructions in Section 2.2 to begin running the LaunchPad demo program. Within just a few minutes, you can control and monitor the F280013x LaunchPad with the pre-programmed quick start application. Additionally, the FAQ section included in this document can be helpful if there are any issues that can be quickly addressed.
  2. Experiment with BoosterPacks. This development kit conforms to the latest revision of the BoosterPack pinout standard. This development kit has two independent BoosterPack sites to enable a variety of expansion opportunities, such as two booster packs being used simultaneously. For more information about the TI LaunchPad and BoosterPack standard, see the TI LaunchPad web page.
  3. Take the first step towards developing your own control applications. The F280013x LaunchPad is supported by the C2000Ware development package. After C2000Ware is installed, look for \F280013x\examples\launchxl_F2800137 in the installation directory to find the pre-configured example applications for this board. Any of the other examples found within the \F280013x\examples directory can be used with minor modifications to run on the LaunchPad as well. For more details about software development, see Section 2.
    1. Check out the white paper on C2000™ F280013x Real-Time Microcontrollers applications, features, and benefits.
    2. Check out the technical article featuring C2000 Real-Time Microcontrollers about how developers can take advantage of the scalability and sustainability benefits these devices bring.
  4. Customize and integrate the hardware to align to your end application. This development kit can be used as a reference for building your own custom boards and circuits based on C2000 F280013x series microcontrollers. The LaunchPad also functions as a foundation for expansion with custom BoosterPacks and other circuits. This document can serve as a starting point for such projects.
  5. Get Trained. Review and download hours of written and video training materials on C2000 Real-time Microcontrollers and related LaunchPads.
    1. For more information, see the C2000 Real-Time Control MCUs - Support & Training page.
    2. See Getting Started with C2000™ Real-Time ControlMicrocontrollers (MCUs).