SPRUJ53C April 2024 – February 2025 TMS320F28P550SG , TMS320F28P550SJ , TMS320F28P559SG-Q1 , TMS320F28P559SJ-Q1
| Bit Field Name | DriverLib Name | Base Address | CPU1 | CPU1.DMA | CPU1.CLA1 | Pipeline Protected | |
|---|---|---|---|---|---|---|---|
| Instance | Structure | ||||||
| DcsmZ1Regs | DCSM_Z1_REGS | DCSM_Z1_BASE | 0x0005_F000 | YES | - | - | YES |
| DcsmZ2Regs | DCSM_Z2_REGS | DCSM_Z2_BASE | 0x0005_F080 | YES | - | - | YES |
| DcsmCommonRegs | DCSM_COMMON_REGS | DCSMCOMMON_BASE | 0x0005_F0C0 | YES | - | - | YES |
| DcsmZ1OtpRegs | DCSM_Z1_OTP | DCSM_Z1OTP_BASE | 0x0007_8000 | YES | - | - | - |
| DcsmZ2OtpRegs | DCSM_Z2_OTP | DCSM_Z2OTP_BASE | 0x0007_8200 | YES | - | - | - |