SPRUJ53C April 2024 – February 2025 TMS320F28P550SG , TMS320F28P550SJ , TMS320F28P559SG-Q1 , TMS320F28P559SJ-Q1
unsigned long LinkPointer;
unsigned long *Zone1SelBlockPtr;
int Bitpos = 13;
int ZeroFound = 0;
// Read Z1-Linkpointer register of DCSM module.
LinkPointer = *(unsigned long *)0x5F000;
// Bits 31 to 15 as most-sigificant 0 are reserved LinkPointer options
LinkPointer = LinkPointer << 18;
while ((ZeroFound == 0) && (bitpos > -1))
{
if ((LinkPointer & 0x80000000) == 0)
{
ZeroFound = 1;
Zone1SelBlockPtr = (unsigned long *)(0x78000 + ((bitpos + 2)*32));
}
Else
{
bitpos--;
LinkPointer = LinkPointer << 1;
}
}
if (ZeroFound == 0)
{
//Default in case there is no zero found.
Zone1SelBlockPtr = (unsigned long *)0x78020;
}