SPRUJ53C April 2024 – February 2025 TMS320F28P550SG , TMS320F28P550SJ , TMS320F28P559SG-Q1 , TMS320F28P559SJ-Q1
In this mode, the repeater module passes the initial trigger through to the output. As soon as all SOCs configured to receive the trigger are in progress or completed, the repeater issues the trigger again. The process repeats until the configured number of trigger pulses (NSEL + 1) have been issued.
This mode allows the application to easily perform multiple back-to-back samples from a single trigger pulse. When used in conjunction with the aggregation options in the post-processing block, this mode enables oversampling, averaging, or peak detection. Figure 15-4 shows an example of oversampling SOCs generated from a single ePWM trigger.
TRIGGER = ePWM SOCA, NSEL = 3, PHASE = 0, MODE = Oversampling, SPREAD = 0
Figure 15-4 Oversampled ADC Trigger Example