SPRUJ91A april 2023 – may 2023 AM68 , AM68 , AM68A , AM68A , TDA4AL-Q1 , TDA4AL-Q1 , TDA4VE-Q1 , TDA4VE-Q1 , TDA4VL-Q1 , TDA4VL-Q1
The following table summarizes the power for the pre-populated use cases. The ARM only, Superset, and Valet Park use cases align to the use cases in the previous section. The MCU only use case uses only a small portion of the device while the remainder is un-powered and is a special case. (The compute core and peripheral loadings can be viewed within the tool.)
| Use Case | Tj | Leakage [mW] | Dynamic [mW] | Total [mW] | Comments |
|---|---|---|---|---|---|
| ARM only | 125 | 4720 | 3950 | 8670 | Assign SerDes IP PCIe on all channels. |
| ARM + GPU + Display | 125 | 5100 | 5520 | 10620 | Set MAIN DSS 0: DSI TX to 2p5g4l; 90% on 2 PHYs. Assign SerDes IP PCIe on all channels. |
| ARM + VPAC + Deep Learning | 125 | 5540 | 7120 | 12660 | Assign SrDes IP to PCIe. |
| Front Camera (2.5MPix, Edge) | 125 | 5630 | 5560 | 11190 | |
| Front Camera (5MPix, Edge) | 125 | 5960 | 6190 | 12150 | |
| Front Camera (8MPix, Edge) | 125 | 5960 | 6400 | 12360 | |
| 8MP (front) + 3MP (rear) | 125 | 6060 | 6330 | 12390 | Set MAIN DSS 0: DSI TX 2p5g4l; 70%; 2 PHYs. |
| Valet Park | 125 | 6340 | 9270 | 15610 | Set MAIN DSS 0: DSI TX set to 2p5g4l; 100%; 2 PHYs. |
| Superset | 125 | 6340 | 10910 | 17250 | Set MAIN DSS 0: DSI TX 2p5g4l; 50%, 2 PHYs; assign SerDes IP with PCIe (8G) and USB (5G). |
| MCU only | 125 | 370 | 760 | 1130 | Set SRAM Voltage, CORE Voltage and CPU voltage to 0 V. |