SPRUJA9A January 2024 – October 2024
The DP83TG720-EVM-AM2 is equipped with a Hirose DF40GB 2x24-pin connector (J2) to connect to Sitara AM2x EVMs. Listed below are the features of this connector relevant to this EVM:
Refer to Table 2-1 for a complete list of the header pins and descriptions.
| Pin # | Signal | Description | Description | Signal | Pin # | |
|---|---|---|---|---|---|---|
| 1 | GND | Ground | PMIC External Voltage Monitor | EXT_VMON2 | 2 | |
| 3 | TX_CLK | Transmit Clock | 2.5V supply | VDD_2V5 | 4 | |
| 5 | GND | Ground | 2.5V supply | VDD_2V5 | 6 | |
| 7 | TX_D0 | Transmit Data 0 | Ground | GND | 8 | |
| 9 | TX_D1 | Transmit Data 1 | Interrupt To Ethernet PHY | PWDN/INTn | 10 | |
| 11 | TX_D2 | Transmit Data 2 | Reset input to Ethernet PHY | RESETn | 12 | |
| 13 | TX_D3 | Transmit Data 3 | Collision Detected | COL | 14 | |
| 15 | GND | Ground | Ground | GND | 16 | |
| 17 | GND | Ground | Ground | GND | 18 | |
| 19 | RX_CLK | Receive Clock | MDIO Clock | MDIO_MDC | 20 | |
| 21 | GND | Ground | MDIO Data | MDIO_MDIO | 22 | |
| 23 | RX_D0 | Receive Data 0 | Ground | GND | 24 | |
| 25 | RX_D1 | Receive Data 1 | Inhibit | INH | 26 | |
| 27 | RX_D2 | Receive Data 2 | PRUx Reference Clock | REF_CLK | 28 | |
| 29 | RX_D3 | Receive Data 3 | Carrier Sense | CRS | 30 | |
| 31 | GND | Ground | Ground | GND | 32 | |
| 33 | GND | Ground | Ground | GND | 34 | |
| 35 | TXEN | Transmit Enable | Board Connection Detect | BRD_CONN_DET | 36 | |
| 37 | EEPROM_A2 | EEPROM I2C Address bit [2] | IEEE 1588 SFD | 1588_SFD | 38 | |
| 39 | RX_ER | Receive Data Error | I2C Clock | I2C_SCL | 40 | |
| 41 | GND | Ground | I2C Data | I2C_SDA | 42 | |
| 43 | RX_LINK | Receive Indicator | IO Voltage Supply | VDDIO | 44 | |
| 45 | RXDV | Receive Data Valid | IO Voltage Supply | VDDIO | 46 | |
| 47 | EEPROM_A0 | EEPROM I2C Address bit [0] | Audio Bit Clock | GPIO_2/CLKOUT | 48 |