SPRUJA9A January 2024 – October 2024
TI recommends the 48-pin (2x24) Hirose DF40GB high-density, shielded connector for Ethernet PHY Add-on Boards interfacing with Sitara AM2x EVMs. Figure 2-9 shows the mounting position of the DF40GB connector on the DP83TG720-EVM-AM2.
The origin of the connector is to be placed at (x,y)=(0.157,0.537).
Figure 2-9 DF40GB Connector Mounting
Position