SPRZ171T December 2004 – September 2020 SM320F2801-EP , SM320F2808-EP , TMS320F2801 , TMS320F2801-Q1 , TMS320F28015 , TMS320F28016 , TMS320F28016-Q1 , TMS320F2802 , TMS320F2802-Q1 , TMS320F2806 , TMS320F2806-Q1 , TMS320F2808 , TMS320F2808-Q1 , TMS320F2809 , TMS320F2809-Q1
Usage notes highlight and describe particular situations where the device's behavior may not match presumed or documented behavior. This may include behaviors that affect device performance or functional correctness. These usage notes will be incorporated into future documentation updates for the device (such as the device-specific data sheet), and the behaviors they describe will not be altered in future silicon revisions.
Table 5-1 through Table 5-3 show which silicon revision(s) are affected by each usage note.
| TITLE | SILICON REVISION(S) AFFECTED(1) | |||||
|---|---|---|---|---|---|---|
| F2809 | C2801 | C2802 | ||||
| 0 | A | 0 | A | 0 | A | |
| PIE: Spurious Nested Interrupt After Back-to-Back PIEACK Write and Manual CPU Interrupt Mask Clear | Y | Y | Y | Y | Y | Y |
| TITLE | SILICON REVISION(S) AFFECTED(1) | |||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| F2801 | F2802 | F2806 | F2808 | |||||||||||||
| 0 | A | B | C | 0 | A | B | C | 0 | A | B | C | 0 | A | B | C | |
| PIE: Spurious Nested Interrupt After Back-to-Back PIEACK Write and Manual CPU Interrupt Mask Clear | Y | Y | Y | Y | Y | Y | Y | Y | Y | Y | Y | Y | Y | Y | Y | Y |
| TITLE | SILICON REVISION(S) AFFECTED(1) | |||||||
|---|---|---|---|---|---|---|---|---|
| F28015 | F28016 | |||||||
| 0 | A | B | C | 0 | A | B | C | |
| PIE: Spurious Nested Interrupt After Back-to-Back PIEACK Write and Manual CPU Interrupt Mask Clear | Y | Y | Y | Y | Y | Y | Y | Y |