SPRZ439H January 2017 – February 2024 TMS320F280040-Q1 , TMS320F280040C-Q1 , TMS320F280041 , TMS320F280041-Q1 , TMS320F280041C , TMS320F280041C-Q1 , TMS320F280045 , TMS320F280048-Q1 , TMS320F280048C-Q1 , TMS320F280049 , TMS320F280049-Q1 , TMS320F280049C , TMS320F280049C-Q1
| NUMBER | TITLE | SILICON REVISIONS AFFECTED | ||
|---|---|---|---|---|
| 0 | A | B | ||
| Section 3.1.1 | PIE: Spurious Nested Interrupt After Back-to-Back PIEACK Write and Manual CPU Interrupt Mask Clear | Yes | Yes | Yes |
| Section 3.1.2 | FPU32 and VCU Back-to-Back Memory Accesses | Yes | Yes | Yes |
| Section 3.1.3 | Caution While Using Nested Interrupts | Yes | Yes | Yes |
| Section 3.1.4 | Security: The primary layer of defense is securing the boundary of the chip, which begins with enabling JTAGLOCK and Zero-pin Boot to Flash feature | Yes | Yes | Yes |