SPRZ506E October   2022  â€“ July 2025 TMS320F2800132 , TMS320F2800133 , TMS320F2800135 , TMS320F2800137

 

  1.   1
  2.   TMS320F28003x Real-Time MCUs Silicon ErrataSilicon Revision 0
  3. 1Usage Notes and Advisories Matrices
    1. 1.1 Usage Notes Matrix
    2. 1.2 Advisories Matrix
  4. 2Nomenclature, Package Symbolization, and Revision Identification
    1. 2.1 Device and Development-Support Tool Nomenclature
    2. 2.2 Devices Supported
    3. 2.3 Package Symbolization and Revision Identification
  5. 3Silicon Revision C Usage Notes and Advisories
    1. 3.1 Silicon Revision C Usage Notes
      1. 3.1.1 PIE: Spurious Nested Interrupt After Back-to-Back PIEACK Write and Manual CPU Interrupt Mask Clear
      2. 3.1.2 Caution While Using Nested Interrupts With Repeat Block
      3. 3.1.3 Security: The primary layer of defense is securing the boundary of the chip, which begins with enabling JTAGLOCK and Zero-pin Boot to Flash feature
    2. 3.2 Silicon Revision C Advisories
      1.      Advisory
      2.      Advisory
      3.      Advisory
      4.      Advisory
      5.      Advisory
      6.      Advisory
      7.      Advisory
      8. 3.2.1 Advisory
      9.      Advisory
      10. 3.2.2 Advisory
      11. 3.2.3 Advisory
      12.      Advisory
      13.      Advisory
      14.      Advisory
      15.      Advisory
      16. 3.2.4 Advisory
      17.      Advisory
      18. 3.2.5 Advisory
      19.      Advisory
  6. 4Silicon Revision B Usage Notes and Advisories
    1. 4.1 Silicon Revision B Usage Notes
    2. 4.2 Silicon Revision B Advisories
  7. 5Silicon Revision A Usage Notes and Advisories
    1. 5.1 Silicon Revision A Usage Notes
    2. 5.2 Silicon Revision A Advisories
  8. 6Silicon Revision 0 Usage Notes and Advisories
    1. 6.1 Silicon Revision 0 Usage Notes
    2. 6.2 Silicon Revision 0 Advisories
  9. 7Documentation Support
  10. 8Trademarks
  11. 9Revision History

Advisories Matrix

Table 1-2 Advisories Matrix
MODULE DESCRIPTION SILICON REVISIONS AFFECTED
0 A B C
ADC ADC: Interrupts may Stop if INTxCONT (Continue-to-Interrupt Mode) is not Set Yes Yes Yes Yes
ADC ADC: Degraded ADC Performance With ADCCLK Fractional Divider Yes Yes Yes Yes
BOR BOR: VDDIO Between 2.45 V and 3.0 V can Result in Multiple XRSn Pulses Yes Yes Yes Yes
CMPSS CMPSS: COMPxLATCH May Not Clear Properly Under Certain Conditions Yes Yes Yes Yes
CMPSS CMPSS: A CMPSS Glitch can Occur if Comparator Input Pin has AGPIO Functionality and ADC is Sampling the Input Pin Yes Yes Yes Yes
DCAN During DCAN FIFO Mode, Received Messages May be Placed Out of Order in the FIFO Buffer Yes Yes Yes Yes
ePWM ePWM: An ePWM Glitch can Occur if a Trip Remains Active at the End of the Blanking Window Yes Yes Yes Yes
ePWM ePWM: Trip Events Will Not be Filtered by the Blanking Window for the First 3 Cycles After the Start of a Blanking Window Yes Yes Yes Yes
eQEP eQEP: Position Counter Incorrectly Reset on Direction Change During Index Yes Yes Yes Yes
Flash Flash: Single-Bit ECC Error Interrupt is Not Generated Yes Yes Yes Yes
Flash Flash API: Production Version Not Available in C2000Ware 4.03.00.00 Yes Yes Yes Yes
FPU FPU: FPU-to-CPU Register Move Operation Preceded by Any FPU 2p Operation Yes Yes Yes Yes
GPIO GPIO19/X1: Application of Voltage Outside Recommended Operating Conditions can Cause Device Misbehavior Yes Yes Yes Yes
I2C I2C: Target Transmitter Mode, Standard Mode SDA Timings Limitation Yes Yes Yes Yes
Memory Memory: Prefetching Beyond Valid Memory Yes Yes Yes Yes
MPOST MPOST: Execution of Memory Power-On Self-Test will not Execute on Some Early Material Yes Yes Yes Yes
SYSTEM SYSTEM: Multiple Successive Writes to CLKSRCCTL1 Can Cause a System Hang Yes Yes Yes Yes
PLL PLL Reference Clock Lost Detection: Missing Clock Flag may be Incorrectly Activated Yes Yes Yes Yes
Watchdog Watchdog: WDKEY Register is not EALLOW-Protected Yes Yes Yes Yes