SPRZ530D April   2022  – June 2026 AM68 , AM68A , TDA4AL-Q1 , TDA4VE-Q1 , TDA4VL-Q1

 

  1.   1
  2. 1Modules Affected
  3. 2Nomenclature, Package Symbolization, and Revision Identification
    1. 2.1 Device and Development-Support Tool Nomenclature
    2. 2.2 Devices Supported
    3. 2.3 Package Symbolization and Revision Identification
  4. 3Silicon Revision 1.0 Usage Notes and Advisories
    1. 3.1 Silicon Revision 1.0 Usage Notes
      1.      i2134
    2. 3.2 Silicon Revision 1.0 Advisories
      1.      i2049
      2.      i2062
      3.      i2063
      4.      i2064
      5.      i2065
      6.      i2079
      7.      i2087
      8.      i2091
      9.      i2097
      10.      i2103
      11.      i2120
      12.      i2134
      13.      i2137
      14.      i2146
      15.      i2157
      16.      i2159
      17.      i2160
      18.      i2161
      19.      i2163
      20.      i2166
      21.      i2177
      22.      i2189
      23.      i2190
      24.      i2196
      25.      i2197
      26.      i2205
      27.      i2215
      28.      i2216
      29.      i2219
      30.      i2232
      31.      i2234
      32.      i2235
      33.      i2237
      34.      i2242
      35.      i2243
      36.      i2244
      37.      i2249
      38.      i2253
      39.      i2271
      40.      i2272
      41.      i2278
      42.      i2279
      43.      i2283
      44.      i2307
      45.      i2308
      46.      i2310
      47.      i2311
      48.      i2312
      49.      i2313
      50.      i2316
      51.      i2320
      52.      i2326
      53.      i2329
      54.      i2330
      55.      i2351
      56.      i2362
      57.      i2366
      58.      i2371
      59.      i2372
      60.      i2378
      61.      i2381
      62.      i2383
      63.      i2399
      64.      i2401
      65.      i2409
      66.      i2413
      67.      i2414
      68.      i2415
      69.      i2418
      70.      i2419
      71.      i2422
      72.      i2424
      73.      i2431
      74.      i2435
      75.      i2436
      76.      i2437
      77.      i2454
      78.      i2449
      79.      i2482
  5.   Trademarks
  6.   Revision History

i2316

DDR: MCU_OSPI0_* pins are limited to 1.8V operation when DDR1 is used

Details

The MCU_OSPI0_* pins are limited to 1.8V operation when DDR1 is used, due to an issue with crosstalk in the package. The MCU_OSPI0_* pins are powered by the VDDSHV1_MCU rail, which also powers the MCU_OSPI1_* pins.

Workaround

There are two options to Workaround this issue if DDR1 is used:

- Power the VDDSHV1_MCU rail at 1.8V. All of the MCU_OSPI0/1_* pins can be operated as normal.

- Power the VDDSHV1_MCU rail at 3.3V. The MCU_OSPI1_* pins can be operated as normal, but the MCU_OSPI0_* pins should be held static with no activity/toggling.