SPVA024A June 2025 – October 2026 ADC810-Q1
PRODUCTION DATA
The ADC810-Q1 responds to the I2C general call address (0000000b) if the eighth bit is 0b. The devices acknowledge the general call address and respond to commands in the second byte. If the second byte is 00000110b (06h), the ADC810-Q1 resets the internal registers.