SPVA024A June   2025  – October 2026 ADC810-Q1

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Thermal Information
    5. 5.5  POR
    6. 5.6  Timing Characteristics
    7. 5.7  Analog/Digital IO
      1. 5.7.1  Electrical Characteristics
      2. 5.7.2 Switching Characteristics
    8. 5.8  ADC
      1. 5.8.1 Electrical Characteristics
      2. 5.8.2 Linearity Parameters
      3. 5.8.3 Switching Characteristics
    9. 5.9  VREF
      1. 5.9.1 Electrical Characteristics
      2. 5.9.2 Voltage Characteristics
    10. 5.10 I2C
      1. 5.10.1 I2C Characteristics
  7. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagrams
    3. 6.3 Feature Description
      1. 6.3.1 Multiplexer
      2. 6.3.2 Voltage Reference
      3. 6.3.3 Oscillator
      4. 6.3.4 Output Data Rate and Conversion Time
      5. 6.3.5 Digital Comparator
      6. 6.3.6 Conversion Ready Pin
      7. 6.3.7 Interrupt Output (INT)
    4. 6.4 Device Functional Modes
      1. 6.4.1 Reset and Power-Up
      2. 6.4.2 Operating Modes
        1. 6.4.2.1 Single-Shot Mode
        2. 6.4.2.2 Continuous-Conversion Mode
    5. 6.5 Programming
      1. 6.5.1 I2C Interface
        1. 6.5.1.1 I2C Address Selection
        2. 6.5.1.2 I2C General Call
        3. 6.5.1.3 I2C Speed Modes
      2. 6.5.2 Target Mode Operations
        1. 6.5.2.1 Receive Mode
        2. 6.5.2.2 Transmit Mode
      3. 6.5.3 Writing To and Reading From the Registers
      4. 6.5.4 Data Format
  8. 7 Register Map
  9. 8 Application and Implementation
    1. 8.1 Typical Application
      1. 8.1.1 Schematic
      2. 8.1.2 ADC Configuration Examples
      3. 8.1.3 GPIO Configuration Example
  10. 9 Device and Documentation Support
    1. 9.1 Device Nomenclature
    2. 9.2 Documentation Support
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Description

The ADC810-Q1 is an I/O expander device that includes a 12-bit, I2C-compatible, analog-to-digital converter (ADC) and provides 8-bits of general-purpose parallel input/output offered in a SOT-16 package. The ADC810-Q1 incorporates an internal voltage reference and an oscillator. The ADC810-Q1 also incorporates a programmable internal voltage reference and a digital comparator. These features, along with a wide operating supply range, are useful for power- and space-constrained, sensor measurement applications.

The device performs conversions at data rates up to 3300 samples per second (SPS). The VREF offers values of 1.4V, 2.5V, and VDD. The ADC810-Q1 features an input multiplexer (MUX) that allows eight single-ended input measurements. The digital comparator in the AC810 can be used for under- and overvoltage detection.

The ADC810-Q1 operates in either continuous-conversion mode or single-shot mode. Data are transferred through an I2C-compatible serial interface.

Package Information
PART NUMBER PACKAGE(1) PACKAGE SIZE(2)

ADC810-Q1

DYY (SOT, 16)

4.2mm × 3.26mm
For more information, see the Mechanical, Packaging, and Orderable Information.
The package size (length × width) is a nominal value and includes pins, where applicable.
Device Information
PART NUMBER INPUT CHANNELS

/ IO Numbers

FEATURES
ADC810QDYYRQ1 8 A / 10 IO VREF, comparator,

IO Control

ADC810 ADC810-Q1 Simplified Block
                                                  Diagram Simplified Block Diagram