SPVA044A June 2026 – June 2026 AM2432 , AM2754-Q1 , AM625 , AM62A7 , AM62D-Q1 , AM62L , AM62P , AM6442
| Core | R5F |
|---|---|
| Board | SK-AM62A-LP |
| Flash | NAND OSPI W35N01JWTBAG |
| Input Clock Frequency | 166MHz |
| Input Clock Divider | 8 |
| Protocol | 1S-8S-8S |
Theoretical throughput for DAC Reads: 240 MiBps
(Serial NAND OSPI Flash W35N01JWTBAG supports a maximum clock frequency of 166 MHz (166 MiBps) and 120 MHz DDR (240 MiBps), refer to the datasheet)
Average throughput observed for DAC Reads: 45.13 MiBps



| Frequency | Divider | Data Size Used | DMA | PHY | Throughput (MiBps) | |||
|---|---|---|---|---|---|---|---|---|
| DAC Writes | DAC Reads | DAC Reads with failed OTP Validation | Erase | |||||
| 166MHz | 8 | 1KiB | No | No | 1.23 | 1.75 | N/A | 0.19 |
| No | Yes | 1.58 | 4.51 | 0.14 | 0.19 | |||
| Yes | No | 2.94 | 8.98 | N/A | 0.19 | |||
| Yes | Yes | 0.18 | 14.03 | 0.15 | 0.19 | |||
| 10KiB | No | No | 1.71 | 1.85 | N/A | 1.85 | ||
| No | Yes | 2.43 | 5.47 | 1.17 | 1.85 | |||
| Yes | No | 7.16 | 14.91 | N/A | 1.85 | |||
| Yes | Yes | 10.41 | 39.11 | 1.43 | 1.85 | |||
| 256KiB | No | No | 1.74 | 1.85 | N/A | 47.42 | ||
| No | Yes | 2.49 | 5.34 | 4.68 | 47.42 | |||
| Yes | No | 8.14 | 15.68 | N/A | 47.42 | |||
| Yes | Yes | 12.68 | 44.96 | 20.57 | 47.42 | |||
| 512KiB | No | No | 1.72 | 1.85 | N/A | 75.16 | ||
| No | Yes | 2.43 | 5.34 | 5.00 | 75.16 | |||
| Yes | No | 7.69 | 15.70 | N/A | 75.16 | |||
| Yes | Yes | 11.60 | 44.98 | 28.24 | 75.16 | |||
| 1MiB | No | No | 1.71 | 1.85 | N/A | 103.36 | ||
| No | Yes | 2.42 | 5.34 | 5.16 | 103.36 | |||
| Yes | No | 7.43 | 15.66 | N/A | 103.36 | |||
| Yes | Yes | 11.03 | 45.24 | 34.86 | 103.36 | |||
| 5MiB | No | No | 1.69 | 2.51 | N/A | 154.93 | ||
| No | Yes | 2.39 | 5.89 | 5.84 | 154.93 | |||
| Yes | No | 7.26 | 15.81 | N/A | 154.93 | |||
| Yes | Yes | 10.65 | 45.24 | 42.7 | 154.93 | |||
| 10MiB | No | No | 1.70 | 2.52 | N/A | 170.00 | ||
| No | Yes | 2.39 | 5.89 | 5.87 | 170.00 | |||
| Yes | No | 7.21 | 15.80 | N/A | 170.00 | |||
| Yes | Yes | 10.36 | 45.24 | 43.93 | 170.00 | |||
| Frequency | Divider | Data Size Used | DMA | Throughput (MiBps) | ||
|---|---|---|---|---|---|---|
| DAC Writes | DAC Reads | Erase | ||||
| 200 MHz | 8 | 1KiB | No | 1.30 | 3.55 | 0.85 |
| Yes | 2.82 | 12.25 | 0.85 | |||
| 10KiB | No | 1.94 | 4.05 | 7.42 | ||
| Yes | 7.80 | 25.70 | 7.42 | |||
| 256KiB | No | 1.97 | 3.91 | 179.7 | ||
| Yes | 9.17 | 28.55 | 179.7 | |||
| 512KiB | No | 1.97 | 3.91 | 180.42 | ||
| Yes | 9.17 | 28.57 | 180.42 | |||
| 1MiB | No | 1.97 | 3.92 | 180.57 | ||
| Yes | 9.17 | 28.57 | 180.57 | |||
| 5MiB | No | 1.98 | 3.91 | 181.53 | ||
| Yes | 9.18 | 28.57 | 181.53 | |||
| 10MiB | No | 1.98 | 3.92 | 179.67 | ||
| Yes | 9.158 | 28.59 | 179.67 | |||
| Core | A53 |
|---|---|
| Board | SK-AM62A-LP |
| Flash | NAND OSPI W35N01JWTBAG |
| Input Clock Frequency | 166MHz |
| Input Clock Divider | 8 |
| Protocol | 1S-8S-8S |
Theoretical throughput for DAC Reads: 240 MiBps
(Serial NAND OSPI Flash W35N01JWTBAG supports a maximum clock frequency of 166MHz (166MiBps) and 120MHz DDR (240MiBps), see the datasheet)
Average throughput observed for DAC Reads: 49.91 MiBps



| Frequency | Divider | Data Size Used | DMA | PHY | Throughput (MiBps) | |||
|---|---|---|---|---|---|---|---|---|
| DAC Writes | DAC Reads | DAC Reads with failed OTP Validation | Erase | |||||
| 166MHz | 8 | 1KiB | No | No | 1.28 | 0.65 | N/A | 1.02 |
| No | Yes | 1.54 | 1.77 | 0.16 | 1.02 | |||
| Yes | No | 2.68 | 9.64 | N/A | 1.02 | |||
| Yes | Yes | 3.03 | 15.85 | 0.18 | 1.02 | |||
| 10KiB | No | No | 1.85 | 0.67 | N/A | 10.18 | ||
| No | Yes | 2.44 | 1.88 | 0.92 | 10.18 | |||
| Yes | No | 6.54 | 15.48 | N/A | 10.18 | |||
| Yes | Yes | 9.18 | 43.39 | 1.72 | 10.18 | |||
| 256KiB | No | No | 1.90 | 0.67 | N/A | 181.70 | ||
| No | Yes | 2.54 | 1.89 | 1.82 | 181.70 | |||
| Yes | No | 7.29 | 16.18 | N/A | 181.70 | |||
| Yes | Yes | 10.83 | 49.72 | 23.82 | 181.70 | |||
| 512KiB | No | No | 1.91 | 0.67 | N/A | 182.36 | ||
| No | Yes | 2.55 | 1.89 | 0.93 | 182.36 | |||
| Yes | No | 7.33 | 16.20 | N/A | 182.36 | |||
| Yes | Yes | 10.87 | 49.87 | 32.3 | 182.36 | |||
| 1MiB | No | No | 1.91 | 0.67 | N/A | 182.80 | ||
| No | Yes | 2.54 | 1.89 | 1.87 | 182.80 | |||
| Yes | No | 7.32 | 16.20 | N/A | 182.80 | |||
| Yes | Yes | 10.89 | 49.93 | 39.22 | 182.80 | |||
| 5MiB | No | No | 1.91 | 0.67 | N/A | 182.3 | ||
| No | Yes | 2.54 | 1.89 | 1.89 | 182.3 | |||
| Yes | No | 7.33 | 16.21 | N/A | 182.3 | |||
| Yes | Yes | 10.94 | 50.00 | 47.4 | 182.3 | |||
| 10MiB | No | No | 1.91 | 0.67 | N/A | 183.4 | ||
| No | Yes | 2.54 | 1.89 | 47.4 | 183.4 | |||
| Yes | No | 7.35 | 16.21 | N/A | 183.4 | |||
| Yes | Yes | 10.98 | 50.02 | 48.69 | 183.4 | |||
| Frequency | Divider | Data Size Used | DMA | Throughput (MiBps) | ||
|---|---|---|---|---|---|---|
| DAC Writes | DAC Reads | Erase | ||||
| 200 MHz | 8 | 1KiB | No | 1.56 | 1.13 | 1.02 |
| Yes | 2.96 | 13.69 | 1.02 | |||
| 10KiB | No | 2.46 | 1.17 | 87.47 | ||
| Yes | 8.37 | 27.66 | 87.47 | |||
| 256KiB | No | 2.57 | 1.17 | 181.59 | ||
| Yes | 9.63 | 30.04 | 181.59 | |||
| 512KiB | No | 2.57 | 1.17 | 182.18 | ||
| Yes | 9.65 | 30.05 | 182.18 | |||
| 1MiB | No | 2.56 | 1.17 | 182.27 | ||
| Yes | 9.65 | 30.05 | 182.27 | |||
| 5MiB | No | 2.56 | 1.17 | 182.58 | ||
| Yes | 9.60 | 30.21 | 182.58 | |||
| 10MiB | No | 2.55 | 1.17 | 182.59 | ||
| Yes | 9.61 | 30.26 | 182.59 | |||