SPVA044A June 2026 – June 2026 AM2432 , AM2754-Q1 , AM625 , AM62A7 , AM62D-Q1 , AM62L , AM62P , AM6442
Throughput numbers obtained for R5F core are the same as that of AM243x and AM64x devices.
| Core | A53 |
|---|---|
| Board | SK-AM62 |
| Flash | NOR OSPI S28HS512T |
| Input Clock Frequency | 166MHz |
| Input Clock Divider | 8 |
| Protocol | 8D-8D-8D |
Theoretical throughput for DAC Reads: 332 MiBps
Average throughput observed for DAC Reads: 323.86 MiBps



| Frequency | Divider | Data Size Used | DMA | PHY | Throughput (MiBps) | ||||
|---|---|---|---|---|---|---|---|---|---|
| INDAC Writes | DAC Reads | DAC Reads with failed OTP Validation | INDAC Reads | Erase | |||||
| 166 MHz | 8 | 1 KiB | No | No | 0.43 | 0.65 | N/A | 27.83 | 0.001 |
| No | Yes | 0.43 | 2.48 | 0.02 | N/A | 0.001 | |||
| Yes | No | 0.43 | 0.65 | N/A | N/A | 0.001 | |||
| Yes | Yes | 0.43 | 2.48 | 0.02 | N/A | 0.001 | |||
| 10 KiB | No | No | 0.45 | 0.65 | N/A | 30.70 | 0.01 | ||
| No | Yes | 0.45 | 2.52 | 0.22 | N/A | 0.01 | |||
| Yes | No | 0.45 | 39.38 | N/A | N/A | 0.01 | |||
| Yes | Yes | 0.45 | 231.67 | 0.24 | N/A | 0.01 | |||
| 256 KiB | No | No | 0.45 | 0.65 | N/A | 31.29 | 0.31 | ||
| No | Yes | 0.45 | 2.50 | 1.78 | N/A | 0.31 | |||
| Yes | No | 0.45 | 41.44 | N/A | N/A | 0.31 | |||
| Yes | Yes | 0.45 | 319.14 | 6.02 | N/A | 0.31 | |||
| 512 KiB | No | No | 0.45 | 0.65 | N/A | 31.29 | 0.32 | ||
| No | Yes | 0.45 | 2.52 | 2.09 | N/A | 0.32 | |||
| Yes | No | 0.45 | 41.50 | N/A | N/A | 0.32 | |||
| Yes | Yes | 0.45 | 322.96 | 11.83 | N/A | 0.32 | |||
| 1 MiB | No | No | 0.45 | 0.65 | N/A | 31.29 | 0.32 | ||
| No | Yes | 0.45 | 2.52 | 2.29 | N/A | 0.32 | |||
| Yes | No | 0.45 | 41.53 | N/A | N/A | 0.32 | |||
| Yes | Yes | 0.45 | 324.74 | 22.84 | N/A | 0.32 | |||
| 5 MiB | No | No | 0.45 | 0.65 | N/A | 31.11 | 0.32 | ||
| No | Yes | 0.45 | 2.50 | 2.45 | N/A | 0.32 | |||
| Yes | No | 0.45 | 41.56 | N/A | N/A | 0.32 | |||
| Yes | Yes | 0.45 | 326.15 | 89.22 | N/A | 0.32 | |||
| 10 MiB | No | No | 0.45 | 0.65 | N/A | 31.30 | 0.32 | ||
| No | Yes | 0.45 | 2.50 | 2.48 | N/A | 0.32 | |||
| Yes | No | 0.45 | 41.56 | N/A | N/A | 0.32 | |||
| Yes | Yes | 0.45 | 326.34 | 140.15 | N/A | 0.32 | |||
| Frequency | Divider | Data Size Used | DMA | Throughput (MiBps) | |||
|---|---|---|---|---|---|---|---|
| INDAC Writes | DAC Reads | INDAC Reads | Erase | ||||
200 MHz | 8 | 1 KiB | No | 0.43 | 0.75 | 17.96 | 0.001 |
| Yes | 0.43 | 0.76 | N/A | 0.001 | |||
| 10 KiB | No | 0.43 | 0.76 | 19.45 | 0.01 | ||
| Yes | 0.43 | 46.33 | N/A | 0.01 | |||
| 256 KiB | No | 0.43 | 0.76 | 19.60 | 0.30 | ||
| Yes | 0.43 | 49.03 | N/A | 0.30 | |||
| 512 KiB | No | 0.43 | 0.76 | 19.61 | 0.31 | ||
| Yes | 0.43 | 49.68 | N/A | 0.31 | |||
| 1 MiB | No | 0.43 | 0.76 | 19.62 | 0.31 | ||
| Yes | 0.43 | 49.81 | N/A | 0.31 | |||
| 5 MiB | No | 0.43 | 0.76 | 19.62 | 0.31 | ||
| Yes | 0.43 | 49.85 | N/A | 0.31 | |||
| 10 MiB | No | 0.43 | 0.76 | 19.62 | 0.31 | ||
| Yes | 0.43 | 49.86 | N/A | 0.31 | |||