SSDA008A July   2025  – August 2025 MSPM0C1103 , MSPM0C1104 , MSPM0L1306

 

  1.   1
  2. 1 Description
  3. 2 Required Peripherals
  4. 3 Compatible Devices
  5. 4 Design Steps
  6. 5 Design Considerations
  7. 6 Software Flowchart
  8. 7 Application Code
  9. 8 Results
  10. 9 Additional Resources
  11. 10E2E
  12. 11Trademarks
  13. 12Revision History

Software Flowchart

 Application Software Flowchart Figure 6-1 Application Software Flowchart
 Watchdog Timer Diagram Figure 6-2 Watchdog Timer Diagram

Figure 6-1 shows the application flow chart. Figure 6-2 demonstrates the watchdog timer diagram. At the bottom is the configured valid window, only when the watchdog input is within this window, which means successfully feeding the dog. If the watchdog input did not arrive until the timer count down to zero, the output pin triggers the monitored device reset pin.