SSDA008A July   2025  – August 2025 MSPM0C1103 , MSPM0C1104 , MSPM0L1306

 

  1.   1
  2. Description
  3. Required Peripherals
  4. Compatible Devices
  5. Design Steps
  6. Design Considerations
  7. Software Flowchart
  8. Application Code
  9. Results
  10. Additional Resources
  11. 10E2E
  12. 11Trademarks
  13. 12Revision History

Description

This example shows how to use MSPM0 as an independent watchdog timer. The watchdog function is realized by MSPM0’s integrated timer module, which detects whether the program is out of control or has stopped operating. GPIO captures the feed dog input pulse and generates the signal to the timer. The output IO triggers the reset pin if the feed dog fails. Download the code for this example.

 System Functional Block Diagram Figure 1-1 System Functional Block Diagram