SSDA008A July 2025 – August 2025 MSPM0C1103 , MSPM0C1104 , MSPM0L1306
The following contents show the results of the code executing. As Figure 8-1 shows, the falling edge of start pins indicates the timer starts. When the watchdog input signal (WDI) generates the signal within window, watchdog output signal is remaining high voltage. But if WDI is not fed, the WDO is reset and WDI delay time window is 10ms, meaning the watchdog timer works.
Figure 8-1 Test Results