STDA031 August   2026 TPS552892-Q1 , TPS61383-Q1

 

  1.   1
  2.   Abstract
  3. 1Crash Power Module Introduction
  4. 2CPM System Block and Design Requirements
    1. 2.1 System Block
    2. 2.2 Design Requirements
    3. 2.3 System Architecture
  5. 3Supercapacitor Parameters and Door Lock Load Profile
    1. 3.1 Supercapacitor Parameters
    2. 3.2 Charging Time Requirements
    3. 3.3 Door Lock Load Profile
  6. 4Power Management Designs
    1. 4.1 5s Supercapacitor Design
    2. 4.2 3s Supercapacitor Design
    3. 4.3 1s Supercapacitor Design
    4. 4.4 Comparison and Summary of Different Designs
  7. 5Summary
  8. 6References

Comparison and Summary of Different Designs

Previous sections provide the designs for 5s supercapacitors, 3s supercapacitors and 1s supercapacitor, respectively. Table 4-1 lists the advantages and disadvantages of different designs. 5s supercapacitors design has more energy and is suitable for centralized architecture. 3s supercapacitors design balances energy while reducing the number of supercapacitors, offering cost advantages and smaller size, is suitable for both centralized and distributed architectures. 1s supercapacitor design has higher redundancy and higher cost, is suitable for distributed architectures with higher safety requirements. And comprared with discrete design, bi-directional design has smaller solution size and lower BOM cost, which is the design trend in the future.

Table 4-1 Comparison of Different Designs
5s supercapacitor3s supercapacitor1s supercapacitor

Discrete Design

Charge

Buck-Boost:

TPS552892-Q1

Buck: LM5190-Q1

Buck: LM5190-Q1

Discharge

Diode:LM74700-Q1/

Boost: LM5122-Q1

Boost: LM5152-Q1Boost:LM5152-Q1

Bi-directional Design

Bi-directional buck-boost controller: LM51772-Q1Bi-directional buck/boost converter: TPS61383-Q1Bi-directional buck/boost converter: TPS61383-Q1
AdvantagesMore energy and better scalabilityCost advantage and small sizeDoes not need cell balance, high redundancy
DisadvantagesNeed cell balanceNeed cell balanceHigh cost
ApplicationCentralized architectureCentralized/Semi-distributed/Distributed architectureDistributed architecture