STDA031 August   2026 TPS552892-Q1 , TPS61383-Q1

 

  1.   1
  2.   Abstract
  3. 1Crash Power Module Introduction
  4. 2CPM System Block and Design Requirements
    1. 2.1 System Block
    2. 2.2 Design Requirements
    3. 2.3 System Architecture
  5. 3Supercapacitor Parameters and Door Lock Load Profile
    1. 3.1 Supercapacitor Parameters
    2. 3.2 Charging Time Requirements
    3. 3.3 Door Lock Load Profile
  6. 4Power Management Designs
    1. 4.1 5s Supercapacitor Design
    2. 4.2 3s Supercapacitor Design
    3. 4.3 1s Supercapacitor Design
    4. 4.4 Comparison and Summary of Different Designs
  7. 5Summary
  8. 6References

Summary

As the life support system in new energy vehicle collision scenarios, CPM has its core value in providing power from backup battery to unlock the doors after the main battery fails, building the last line of defense for a passenger escape. With the popularity of E-latch and upgrade of safety regulations, CPM has become a necessary safety requirement, and the market size is expected to show a steady growth trend. In the future, CPM develops toward higher integration, longer lifespan and lower cost solutions.