STDA034 May 2026 F29H859TU-Q1
A transition from Space Vector Pulse-Width Modulation (SVPWM) to OPP is highly complex. This transition is needed in the first place because at low speeds (start-up), the system must be operating in SVPWM mode to maximize efficiency. However, as motor speeds increase, transition to OPP is needed to maintain efficiency. A smooth and seamless transition from one mode (SVPWM) to another (OPP) is enabled by yet another Type 5 ePWM feature on F29: shadow and active registers. Shadow and active registers allow SVPWM and OPP configurations to coexist simultaneously and enable and on-the-fly PWM reconfiguration. The image below highlights TI's implementation of Type 5 ePWM to solve the problem of SVPWM to OPP transition.
Figure 6-1 Shadow and Active Registers Visualization