SWCS138G June 2017 – January 2025 TPS650864
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| LDOA1 | ||||||
| VIN | Input voltage | 4.5 | 5 | 5.5 | V | |
| VOUT | DC output voltage | Set by LDOA1_VID[3:0] | 1.35 | See Section 4 | 3.3 | V |
| Accuracy | IOUT = 0 to 200mA | –2% | 2% | V | ||
| IOUT | DC output current | 200 | mA | |||
| ΔVOUT/ΔVIN | Line regulation | IOUT = 40mA | –0.5% | 0.5% | ||
| ΔVOUT/ΔIOUT | Load regulation | IOUT = 10mA to 200mA | –2% | 2% | ||
| IOCP | Overcurrent protection | VIN = 5V, Measured with output shorted to ground | 500 | mA | ||
| VTH_PG | Power Good deassertion threshold in percentage of target VOUT | VOUT rising | 108% | |||
| VOUT falling | 92% | |||||
| tSTARTUP | Start-up time | Measured from EN
= H to reach 95% of final value, COUT = 4.7µF |
500 | µs | ||
| IQ | Quiescent current | IOUT = 0A | 23 | µA | ||
| COUT | External output capacitance | 2.7 | 4.7 | 10 | µF | |
| ESR | 100 | mΩ | ||||
| RDIS | Output auto-discharge resistance | LDOA1_DISCHG[1:0] = 01 | 100 | Ω | ||
| LDOA1_DISCHG[1:0] = 10 | 190 | Ω | ||||
| LDOA1_DISCHG[1:0] = 11 | 450 | Ω | ||||
| LDOA2 and LDOA3 | ||||||
| VIN | Power input voltage | VOUT + VDROP(1) | 1.8 | 1.98 | V | |
| VOUT | LDOA2 DC output voltage | Set by LDOA2_VID[3:0] | 0.7 | See Section 4 | 1.5 | V |
| LDOA3 DC output voltage | Set by LDOA3_VID[3:0] | 0.7 | See Section 4 | 1.5 | V | |
| DC output voltage accuracy | IOUT = 0 to 600mA | –2% | 3% | |||
| IOUT | DC output current | 600 | mA | |||
| VDROP | Dropout voltage | VOUT
= 0.99 × VOUT_NOM, IOUT = 600mA |
350 | mV | ||
| ΔVOUT/ΔVIN | Line regulation | IOUT = 300mA | –0.5% | 0.5% | ||
| ΔVOUT/ΔIOUT | Load regulation | IOUT = 10mA to 600mA | –2% | 2% | ||
| IOCP | Overcurrent protection | Measured with output shorted to ground | 0.65 | 1.25 | A | |
| VTH_PG | Power Good assertion threshold in percentage of target VOUT | VOUT rising | 108% | |||
| VOUT falling | 92% | |||||
| tSTARTUP | Start-up time | Measured from EN = H to reach 95% of final value, COUT = 4.7µF | 500 | µs | ||
| IQ | Quiescent current | IOUT = 0A | 20 | µA | ||
| PSRR | Power supply rejection ratio | f = 1kHz,
VIN = 1.8V, VOUT = 1.2V, IOUT = 300mA, COUT = 2.2µF – 4.7µF |
48 | dB | ||
| f = 10kHz,
VIN = 1.8V, VOUT = 1.2V, IOUT = 300mA, COUT = 2.2µF – 4.7µF |
30 | dB | ||||
| COUT | External output capacitance | 2.2 | 4.7 | 10 | µF | |
| ESR | 100 | mΩ | ||||
| RDIS | Output auto-discharge resistance | LDOA[2,3]_DISCHG[1:0] = 01 | 80 | Ω | ||
| LDOA[2,3]_DISCHG[1:0] = 10 | 180 | |||||
| LDOA[2,3]_DISCHG[1:0] = 11 | 475 | |||||
| VTT LDO | ||||||
| VIN | Power input voltage | 1.2 | 3.3 | V | ||
| VOUT | DC output voltage | VIN = 1.2V, Measured at VTTFB pin | VIN / 2 | V | ||
| DC output voltage accuracy | Relative to
VIN / 2, IOUT ≤ 10mA, 1.1V ≤ VIN ≤ 1.35V |
–10 | 10 | mV | ||
| Relative to
VIN / 2, IOUT ≤ 500mA, 1.1V ≤ VIN ≤ 1.35V |
–25 | 25 | ||||
| IOUT | DC Output Current (Rms Value Over Operation) | 1.1V ≤ VIN ≤ 1.5V | –500 | 0 | 500 | mA |
| Pulsed Current (Duty Cycle Limited to Remain Below DC Rms Specification) | source(+) and sink(–): IOCP = 0.95A, 1.1V ≤ VIN ≤ 1.5V | –500 | 500 | mA | ||
| source(+) and sink(–): IOCP = 1.8A, 1.1V ≤ VIN ≤ 1.5V | –1800 | 1800 | ||||
| ΔVOUT/ΔIOUT | Load regulation | Relative to
VIN / 2, IOUT ≤ 10mA, 1.1V ≤ VIN ≤ 1.5V |
–10 | 10 | mV | |
| Relative to
VIN / 2, IOUT ≤ 500mA, 1.1V ≤ VIN ≤ 1.5V |
–20 | 20 | ||||
| Relative to
VIN / 2, IOUT ≤ 1200mA, 1.1V ≤ VIN ≤ 1.5V |
–30 | 30 | ||||
| Relative to
VIN / 2, IOUT ≤ 1800mA, 1.1V ≤ VIN ≤ 1.5V |
–40 | 40 | ||||
| ΔVOUT_TR | Load transient regulation | DC + AC at sense
point, 1.1V ≤ VIN ≤ 1.5V, (IOUT = 0 to 350mA and 350mA to 0) AND (0 to –350mA and –350mA to 0) with 1µs of rise and fall time COUT = 40µF |
–5% | 5% | ||
| IOCP | Overcurrent protection | Measured with output shorted to ground: OTPs with VTT ILIM = 0.95A | 0.95 | A | ||
| Measured with output shorted to ground: OTPs with VTT ILIM = 1.8A | 1.8 | |||||
| VTH_PG | Power Good deassertion threshold in percentage of target VOUT | VOUT rising | 110% | |||
| VOUT falling | 95% | |||||
| VTH_HYS_PG | Power Good reassertion hysteresis entering back into VTH_PG | 5% | ||||
| IQ | Total ground current | VIN = 1.2V, IOUT = 0A | 240 | µA | ||
| ILKG | OFF leakage current | VIN = 1.2V, disabled | 1 | µA | ||
| CIN | External input capacitance | 10 | µF | |||
| COUT | External output capacitance | 35 | µF | |||
| RDIS | Output auto-discharge resistance | VTT_DISCHG = 0 | 1000 | kΩ | ||
| VTT_DISCHG = 1 | 60 | 80 | 100 | Ω | ||