SWCS138G June 2017 – January 2025 TPS650864
PRODUCTION DATA
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
|---|---|---|---|---|---|---|---|---|
| Bit Name | LDOA2_ PGOOD | SWA1_ PGOOD | BUCK6_ PGOOD | BUCK5_ PGOOD | BUCK4_ PGOOD | BUCK3_ PGOOD | BUCK2_ PGOOD | BUCK1_ PGOOD |
| TPS650864 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| Access | R | R | R | R | R | R | R | R |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | LDOA2_PGOOD | R | 0 | LDOA2 Power Good status. 0: The output is not in target regulation range. 1: The output is in target regulation range. |
| 6 | SWA1_PGOOD | R | 0 | SWA1 Power Good status. 0: The output is not in target regulation range. 1: The output is in target regulation range. |
| 5 | BUCK6_PGOOD | R | 0 | BUCK6 Power Good status. 0: The output is not in target regulation range. 1: The output is in target regulation range. |
| 4 | BUCK5_PGOOD | R | 0 | BUCK5 Power Good status. 0: The output is not in target regulation range. 1: The output is in target regulation range. |
| 3 | BUCK4_PGOOD | R | 0 | BUCK4 Power Good status. 0: The output is not in target regulation range. 1: The output is in target regulation range. |
| 2 | BUCK3_PGOOD | R | 0 | BUCK3 Power Good status. 0: The output is not in target regulation range. 1: The output is in target regulation range. |
| 1 | BUCK2_PGOOD | R | 0 | BUCK2 Power Good status. 0: The output is not in target regulation range. 1: The output is in target regulation range. |
| 0 | BUCK1_PGOOD | R | 0 | BUCK1 Power Good status. 0: The output is not in target regulation range. 1: The output is in target regulation range. |