SWRA625B August   2018  – February 2020 CC1352P , CC1352R , CC2652P , CC2652R , CC2652R7 , CC2652RSIP

 

  1.   Z-Stack End Device Power Consumption Measurement With the SimpleLink Wireless MCU Family
    1.     Trademarks
    2. 1 Introduction
    3. 2 Abbreviations and Acronyms
    4. 3 System Overview
      1. 3.1 Hardware:LAUNCHXL-CC1352P-2, LAUNCHXL-CC26X2R1
      2. 3.2 Software: Z-Stack
        1. 3.2.1 Z-Stack Development Environment
    5. 4 Measurement Setup
      1. 4.1 Instrumentation
      2. 4.2 Software Setup
        1. 4.2.1 Programming
        2. 4.2.2 ZC Node
        3. 4.2.3 ZED Node
        4. 4.2.4 GPD Node
        5. 4.2.5 Commissioning
    6. 5 Measurements
      1. 5.1 Measurements for Regular ZED
      2. 5.2 Measurements for Green Power Device
      3. 5.3 Measurements Using the EnergyTrace Tool
    7. 6 Application to a Practical Use Case
      1. 6.1 Estimation for Usage Scenario
        1. 6.1.1 Usage Scenario 1
      2. 6.2 Usage Scenario 2
    8. 7 Batteryless Green Power Device
    9. 8 Summary
    10. 9 References
  2.   Revision History

Usage Scenario 1

In Scenario 1, assume the switch polls the light every 5 seconds and toggles the light 20 times a day. Assuming there is no communication failure, this scenario has (60 x 60 x 24 / 5 – 20) = 17260 times of Operation2, 20 times of Operation3, and 20 additional times of Operation2. Therefore, the total per-day charge consumption CCTOTAL is calculated as shown in Equation 2.

Equation 2. C C T O T A L   =   C C S L E E P + C C O p e r a t i o n2   *  17260   +   C C O p e r a t i o n3   *  20   + C C O p e r a t i o n2   * 20 C C T O T A L   =  69120   m A   + (6 .1   m A   * 6 .3   m s   * 17260 )   + (6 .5   m A   * 9   m s *  20 )   + (6 .1   m A   * 6 .3   m s   * 20 ) C C T O T A L   =  734 ,360   m A m s C C T O T A L   =  0 .204   m A h

And, the battery life can be calculated as shown in Equation 3.

Equation 3. B a t t e r y L i f e   =   235   m A h 0 .204   m A h  1 ,152   d a y s    3 .15   y e a r s