SWRA681 September   2020 CC3100 , CC3100MOD , CC3120 , CC3120MOD , CC3135 , CC3135MOD , CC3200 , CC3200MOD , CC3220MOD , CC3220MODA , CC3220R , CC3220S , CC3220SF , CC3235MODAS , CC3235MODASF , CC3235MODS , CC3235MODSF , CC3235S , CC3235SF

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
  4. 2CE Conformity Test Requirements and Test Procedure for Wi-Fi Devices
    1. 2.1 Test Setup for Compliance Testing
    2. 2.2 Test Conditions
    3. 2.3 Test Configurations of the EUT
    4. 2.4 Configuring and Testing the EUT (Wi-Fi Device – CC3xxx)
      1. 2.4.1 Setting-Up the Country Code
      2. 2.4.2 Duty Cycle for Measurement of Tx Parameters
  5. 3Test Procedure for Compliance Testing - EN 300 328
    1. 3.1 Product Information as per Annex-E of EN 300 328
    2. 3.2 RF Output Power - EN 300 328
    3. 3.3 Power Spectral Density - EN 300 328
    4. 3.4 Occupied Channel Bandwidth (OCBW) - EN 300 328
    5. 3.5 Transmitter Unwanted Emissions in the OOB Domain - EN 300 328
    6. 3.6 Transmitter Unwanted Emissions in the Spurious Domain - EN 300 328
    7. 3.7 Adaptivity (Channel Access Mechanism) - EN 300 328
    8. 3.8 Receiver Spurious Emissions - EN 300 328
    9. 3.9 Receiver Blocking - EN 300 328
  6. 4Test Procedure for Compliance Testing for Wi-Fi Devices - EN 301 893
    1. 4.1  Product Information as per Annex-G of EN 301 893
    2. 4.2  Test Channels - EN 301 893
    3. 4.3  Nominal Center Frequencies - EN 301 893
    4. 4.4  Occupied Channel Bandwidth (OCBW) - EN 301 893
    5. 4.5  RF Output Power - EN 301 893
    6. 4.6  Power Spectral Density - EN 301 893
    7. 4.7  Tx Unwanted Emissions Outside the 5 GHz RLAN Band - EN 301 893
    8. 4.8  Tx Unwanted Emissions Within the 5 GHz RLAN Bands - EN 301 893
    9. 4.9  Receiver Spurious Emissions - EN 301 893
    10. 4.10 Receiver Blocking - EN 301 893
    11. 4.11 Adaptivity (Channel Access Mechanism) - EN 301 893
    12. 4.12 Dynamic Frequency Selection (DFS) - EN 301 893
    13. 4.13 User Access Restrictions - EN 301 893
  7. 5Test Procedure for Compliance Testing for Wi-Fi Devices - EN 301 489
    1. 5.1 Radiated Emissions – Enclosure Port - EN 301 489
    2. 5.2 Conducted Emissions – DC Power Input/Output Port - EN 301 489
    3. 5.3 RF Electromagnetic Field (80 MHz to 6000 MHz) - EN 301 489
    4. 5.4 Electrostatic Discharge - EN 301 489
  8. 6Test Procedure for Compliance Testing for Wi-Fi Devices – IEC 62368-1
    1. 6.1 General Requirements – IEC 62368-1
    2. 6.2 Electrically Caused Injury – IEC 62368-1
    3. 6.3 Electrically Caused Fire – IEC 62368-1
    4. 6.4 Injury Caused by Hazardous Substances – IEC 62368-1
    5. 6.5 Mechanically Caused injury – IEC 62368-1
    6. 6.6 Thermal Burn Injury – IEC 62368-1
    7. 6.7 Radiation – IEC 62368-1
  9. 7Test Assessment for Human Exposure Restrictions – EN 62311
  10. 8References

Test Assessment for Human Exposure Restrictions – EN 62311

The purpose of this test is to assesses and evaluate the EUT against limits on exposure of people related to electric, magnetic and electromagnetic fields. The EUT meets the RF Exposure limits shown in the Reference levels for Electric, Magnetic and Electromagnetic Fields and Basic Restrictions Limits for Electric, Magnetic, and Electromagnetic Fields tables in CE Regulations for SRDs Operating in License-Free 2.4 GHz/5 GHz Bands [1]. For a detailed requirements and compliance criteria, see clause EN 62311 [8] standard. The maximum RF Output power measured in the tests 3.2 RF Output Power – EN 300 328 in the 2.4 GHz frequency band and 4.5 RF Output Power - EN 301 893 in the 5 GHz frequency band are used to calculate the Maximum Permissible Exposure (MPE) level.

MPE is calculated at 20 cm distance as per the following formula:

SEQ (mW/cm2) = (P x AG) / (4 x π x D2)

Where,

SEQ = Power density

P = Power at Antenna port in mW

AG = Antenna Gain in Numeric form

D = Distance in cm (20 cms)

Use the following formula to convert of Power density SEQ from mW/cm2 to W/m2

SEQ (W/m2) = SEQ (mW/cm2) x (10000 / 1000) = SEQ (mW/cm2) x 10