SWRA681 September 2020 CC3100 , CC3100MOD , CC3120 , CC3120MOD , CC3135 , CC3135MOD , CC3200 , CC3200MOD , CC3220MOD , CC3220MODA , CC3220R , CC3220S , CC3220SF , CC3235MODAS , CC3235MODASF , CC3235MODS , CC3235MODSF , CC3235S , CC3235SF
Duty cycle is to be set at 30% maximum in order measure the Tx Power and other Tx parameters accurately. Otherwise, the device may heat up and degrade the Tx power, which gives a false reading of Tx Power. Measure the Tx power at 30% duty cycle and extrapolate the result to 100% duty cycle. 30% Duty cycle can be used for all the tests related to Transmitter. Note that the 30% Duty Cycle setting is not the requirement in the regulatory spec, but for measuring Tx Power and other Tx parameters accurately.
Duty cycle is defined as Tx-OnTime / (Tx-OnTime + Tx-OffTime). Duty cycle can be set to the desired value by configuring the length of Preamble (No of Bytes), Packet size (No of Bytes) and Delay (Tx-OffTime) based on the data rate.
The configuration of Preamble legth, Packet size and Delay at different data rates for different modes to achieve 30% Duty Cycle is shown in Table 2-3 through Table 2-5.
| Rate Name | Data Rate | Preamble | Packet Length | Data Ratio | Duty Cycle | Packet Size | Delay |
|---|---|---|---|---|---|---|---|
| 1DSSS | 1Mbps | 196 µs | 402 µs | 51% | 30% | 26 Bytes | 938 µs |
| 2DSSS | 2Mbps | 196 µs | 300 µs | 35% | 30% | 26 Bytes | 700 µs |
| 5.5CCK | 6Mbps | 196 µs | 300 µs | 35% | 30% | 72 Bytes | 700 µs |
| 11CCK | 11Mbps | 196 µs | 300 µs | 35% | 30% | 143 Bytes | 700 µs |
| Rate Name | Data Rate | Symbol Length | Preamble | Packet Length | Data Ratio | Duty Cycle | Packet Size | Delay |
|---|---|---|---|---|---|---|---|---|
| 6OFDM | 6 Mbps | 4 µs | 24 µs | 300 µs | 92% | 30% | 207 Bytes | 700 µs |
| 9OFDM | 9 Mbps | 4 µs | 24 µs | 300 µs | 92% | 30% | 311 Bytes | 700 µs |
| 12OFDM | 12 Mbps | 4 µs | 24 µs | 300 µs | 92% | 30% | 414 Bytes | 700 µs |
| 18OFDM | 18 Mbps | 4 µs | 24 µs | 300 µs | 92% | 30% | 621 Bytes | 700 µs |
| 24OFDM | 24 Mbps | 4 µs | 24 µs | 300 µs | 92% | 30% | 828 Bytes | 700 µs |
| 36OFDM | 36 Mbps | 4 µs | 24 µs | 300 µs | 92% | 30% | 1242 Bytes | 700 µs |
| 48OFDM | 48 Mbps | 4 µs | 24 µs | 280 µs | 91% | 30% | 1536 Bytes | 653 µs |
| 54OFDM | 54 Mbps | 4 µs | 24 µs | 250 µs | 90% | 30% | 1539 Bytes | 583 µs |
| Rate Name | Data Rate | Symbol Length | Preamble | Packet Length | Data Ratio | Duty Cycle | Packet Size | Delay |
|---|---|---|---|---|---|---|---|---|
| MCS0_MM | 7 Mbps | 4 µs | 36 µs | 300 µs | 88% | 30% | 215 Bytes | 700µs |
| MCS1_MM | 13 Mbps | 4 µs | 36 µs | 300 µs | 88% | 30% | 429 Bytes | 700µs |
| MCS2_MM | 20 Mbps | 4 µs | 36 µs | 300 µs | 88% | 30% | 644 Bytes | 700 µs |
| MCS3_MM | 26 Mbps | 4 µs | 36 µs | 300 µs | 88% | 30% | 858 Bytes | 700 µs |
| MCS4_MM | 39 Mbps | 4 µs | 36 µs | 300 µs | 88% | 30% | 1287 Bytes | 700 µs |
| MCS5_MM | 52 Mbps | 4 µs | 36 µs | 250 µs | 86% | 30% | 1404 Bytes | 583 µs |
| MCS6_MM | 59 Mbps | 4 µs | 36 µs | 240 µs | 85% | 30% | 1492 Bytes | 560 µs |
| MCS7_MM | 65 Mbps | 4 µs | 36 µs | 200 µs | 82% | 30% | 1333 Bytes | 467 µs |
| MCS7_MM_SGI | 72 Mbps | 3.6 µs | 32.4 µs | 200 µs | 84% | 30% | 1528 Bytes | 467 µs |