SWRA685 December   2020 WL1801MOD , WL1805MOD , WL1807MOD , WL1831MOD , WL1835MOD , WL1837MOD

 

  1.   Trademarks
  2. 1Generic Features Desired for Connectivity Applications
    1. 1.1 Acronyms Used in This Document
    2. 1.2 Ease-of-Use
    3. 1.3 Network Topology
    4. 1.4 Security
    5. 1.5 Low Power
    6. 1.6 Longer Range
  3. 2Software Offering
  4. 3Summary
  5. 4References

Security

Security is an important aspect of connected devices. Whether you are building a door lock, wireless camera, or an ultrasound scanner, security is always important in providing a successful product. At TI security is treated with paramount importance and the devices are constantly upgraded to provide the latest security toolkit.

The WiLink8 family of devices support WPA3, which is the industry’s latest Wi-Fi data security standard. The WiLink8 on-chip encryption engine provides an efficient way to handle encryption of user data. In addition to this WL1837MOD is FIPS Compliant versus FIPS Validated certified making it compliant with US Federal Government security standard.