SWRA685 December   2020 WL1801MOD , WL1805MOD , WL1807MOD , WL1831MOD , WL1835MOD , WL1837MOD

 

  1.   Trademarks
  2. 1Generic Features Desired for Connectivity Applications
    1. 1.1 Acronyms Used in This Document
    2. 1.2 Ease-of-Use
    3. 1.3 Network Topology
    4. 1.4 Security
    5. 1.5 Low Power
    6. 1.6 Longer Range
  3. 2Software Offering
  4. 3Summary
  5. 4References

Longer Range

With wireless connectivity devices are being deployed in many applications where the installation spans a large area like shopping malls, industrial areas, grid infrastructure that contain scattered sensor devices. As a result there is a need to have support for better range and reliable communication. WiLink8 Wi-Fi devices address these needs by using maximum ratio combining (MRC) over two antennas in 2.4 GHz mode. Additionally the IEEE802.11s mesh configuration and multi-mode operation (AP + STA) can extend the range further to meet such challenges. Typical applications involve energy meters, connection of multiple HVAC controllers, parking meters, and so forth.