SWRS121E July 2012 – January 2016 CC2560 , CC2560B , CC2564
PRODUCTION DATA.
Information in the following Applications section is not part of the TI component specification, and TI does not warrant its accuracy or completeness. TI’s customers are responsible for determining suitability of components for their purposes. Customers should validate and test their design implementation to confirm system functionality.
Figure 7-1 shows the reference schematics for the CC256x device. Consult TI for complete schematics and PCB layout guidelines.
Figure 7-1 Reference Schematics
Table 7-1 lists the BOM for the CC256x device.
| QTY | REF. DES. |
VALUE | DESCRIPTION | MFR | MFR PART NUMBER |
ALT. PART | NOTES |
|---|---|---|---|---|---|---|---|
| 1 | ANT1 | NA | ANT_IIFA_CC2420_32mil_MIR | NA | IIFA_CC2420 | Chip antenna | Copper antenna on PCB |
| 6 | Capacitor | 0.1 μF | Capacitor, Ceramic; 0.1-µF 6.3-V 10% X7R 0402 |
Kemet | C0402C104K9RACTU | ||
| 2 | Capacitor | 1.0 μF | Capacitor, Ceramic; 1.0-µF 6.3-V 10% X5R 0402 |
Taiyo Yuden | JMK105BJ105KV-F | ||
| 2 | Capacitor | 12 pF | Capacitor, Ceramic; 12 pF 6.3-V X5R 10% 0402 |
Murata Electronics | GRM1555C1H120JZ01D | ||
| 2 | Capacitor | 0.47 μF | Capacitor, Ceramic; 47-µF 6.3-V X5R ±10% 0402 |
Taiyo Yuden | JMK105BJ474KV-F | ||
| 1 | FL1 | 2.45 GHz | Filter, Ceramic Bandpass, 2.45-GHz SMD |
Murata Electronics | LFB212G45SG8C341 | DEA162450BT_1260B3 (TDK) | Place brown marking up |
| 1 | OSC1 | 32.768 kHz 15 pF | Oscillator; 32.768-kHZ 15-pF 1.5-V 3.3-V SMD | Abracon Corporation | ASH7K-32.768KHZ-T | Optional | |
| 1 | U5 | CC2560BRVM, CC2564BRVM | CC256x Dual-Mode Bluetooth Controller | Texas Instruments | CC256xRVM | ||
| 1 | Y1 | 26 MHz | Crystal, 26 MHz | NDK | NX2016SA | TZ1325D (Tai-Saw TST) |
|
| 1 | C31 | 22 pF | Capacitor, Ceramic; 22-PF 25-V 5% NP0 0201 |
Murata Electronics North America | GRM0335C1E220JD01D (EXS00A-CS06025) |