SWRS121E July 2012 – January 2016 CC2560 , CC2560B , CC2564
PRODUCTION DATA.
Table 4-1 describes the pin attributes.
| NAME | NO. | PULL AT RESET | DEF. DIR.(1) | I/O Type(2) |
DESCRIPTION | |
|---|---|---|---|---|---|---|
| I/O Signals | ||||||
| HCI_RX | A26 | PU | I | 8 mA | HCI universal asynchronous receiver/transmitter (UART) data receive | |
| HCI_TX | A33 | PU | O | 8 mA | HCI UART data transmit | |
| HCI_RTS | A32 | PU | O | 8 mA | HCI UART request-to-send The host is allowed to send data when HCI_RTS is low. |
|
| HCI_CTS | A29 | PU | I | 8 mA | HCI UART clear-to-send The CC256x device is allowed to send data when HCI_CTS is low. |
|
| AUD_FSYNC | A35 | PD | I/O | 4 mA | pulse-code modulation (PCM) frame-sync signal | Fail-safe |
| AUD_CLK | B32 | PD | I/O | HY, 4 mA | PCM clock | Fail-safe |
| AUD_IN | B34 | PD | I | 4 mA | PCM data input | Fail-safe |
| AUD_OUT | B33 | PD | O | 4 mA | PCM data output | Fail-safe |
| TX_DBG | B24 | PU | O | 2 mA | TI internal debug messages. TI recommends leaving an internal test point. | |
| Clock Signals | ||||||
| SLOW_CLK | A25 | I | 32.768-kHz clock in | Fail-safe | ||
| XTALP/FREFP | B4 | I | Fast clock in analog (sine wave)
Output terminal of fast-clock crystal |
Fail-safe | ||
| XTALM/FREFM | A4 | I | Fast clock in digital (square wave) Input terminal of fast-clock crystal |
Fail-safe | ||
| Analog Signals | ||||||
| BT_RF | B8 | I/O | Bluetooth RF I/O | |||
| nSHUTD | A6 | PD | I | Shutdown input (active low) | ||
| Power and Ground Signals | ||||||
| VDD_IO | A17, A34, A38, B18, B19, B21, B22, B25 | I | I/O power supply (1.8-V nominal) | |||
| MLDO_IN | B5 | I | Main LDO input Connect directly to battery |
|||
| MLDO_OUT | A5, A9, B2, B7 | I/O | Main LDO output (1.8-V nominal) | |||
| CL1.5_LDO_IN | B6 | I | Power amplifier (PA) LDO input Connect directly to battery |
|||
| CL1.5_LDO_OUT | A7 | O | PA LDO output | |||
| DIG_LDO_OUT | A2, A3, B15, B26, B27, B35, B36 | O | Digital LDO output QFN pin B26 or B27 must be shorted to other DIG_LDO_OUT pins on the PCB. |
|||
| SRAM_LDO_OUT | B1 | O | SRAM LDO output | |||
| DCO_LDO_OUT | A12 | O | DCO LDO output | |||
| ADC_PPA_LDO_OUT | A8 | O | ADC/PPA LDO output | |||
| VSS | A24, A28 | I | Ground | |||
| VSS_DCO | B11 | I | DCO ground | |||
| VSS_FREF | B3 | I | Fast clock ground | |||
Table 4-2 lists the connections for unused signals.
| FUNCTION | PIN NUMBER | DESCRIPTION |
|---|---|---|
| NC | A1 | Not connected |
| NC | A10 | Not connected |
| NC | A11 | Not connected |
| NC | A14 | Not connected |
| NC | A18 | Not connected |
| NC | A19 | Not connected |
| NC | A20 | Not connected |
| NC | A21 | Not connected |
| NC | A22 | Not connected |
| NC | A23 | Not connected |
| NC | A27 | Not connected |
| NC | A30 | Not connected |
| NC | A31 | Not connected |
| NC | A40 | Not connected |
| NC | B9 | Not connected |
| NC | B10 | Not connected |
| NC | B16 | Not connected |
| NC | B17 | Not connected |
| NC | B20 | Not connected |
| NC | B23 | Not connected |
| NC | A13 | TI internal use |
| NC | A15 | TI internal use |
| NC | A16 | TI internal use |
| NC | A36 | TI internal use |
| NC | A37 | TI internal use |
| NC | A39 | TI internal use |
| NC | B12 | TI internal use |
| NC | B13 | TI internal use |
| NC | B14 | TI internal use |
| NC | B29 | TI internal use |
| NC | B30 | TI internal use |
| NC | B31 | TI internal use |
| NC | B28 | TI internal use |