SWRS121E July 2012 – January 2016 CC2560 , CC2560B , CC2564
PRODUCTION DATA.
Table 3-1 lists the features of the CC256x device variants.
| DEVICE | DESCRIPTION | TECHNOLOGY SUPPORTED | ASSISTED MODES SUPPORTED(2) | |||
|---|---|---|---|---|---|---|
| BR/EDR | LE | ANT | HFP 1.6 (WBS) | A2DP | ||
| CC2560A (NRND)(3) | Bluetooth 4.0 (with EDR) | √ | ||||
| CC2564 (NRND)(3)(1) | Bluetooth 4.0 + BLE | √ | √ | |||
| Bluetooth 4.0 + ANT | √ | √ | ||||
| CC2560B | Bluetooth 4.1 (with EDR) | √ | √ | √ | ||
| CC2564B(1) | Bluetooth 4.1 + BLE | √ | √ | √ | √ | |
| Bluetooth 4.1 + ANT | √ | √ | √ | √ | ||